The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Distri­bu­tion systems for quadro evo
    • UC842
    The Hager quadro.system perforated copper rail M6 32x5 L1000 is a flat busbar for dependable power distribution in switchboards. Rated 400 A, its 32×5 mm copper profile and 1 m length ensure robust conductivity. M6 perforations enable fast mounting and easy tap-offs. With four sections across, it streamlines multi-pole distribution, saving space and time in residential and commercial panels.
    EAN
    3250616138421
    Packaging
    4
    • Distri­bu­tion systems for quadro evo

    Perforated copper busbar 1000A flat 50x10 M10 L1750 quadro.system 7-way UC842

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Perforated copper busbar 1000A flat 50x10 M10 L1750 quadro.system 7-way

    UC842

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Bolt 1 products available
    • Accessor­ies/s­pare parts for busbars 1 products available

    Compatible products

    • Referenced by 5 products available

    Complete your system

    • Bolt
    • Accessor­ies/s­pare parts for busbars
    • UC851

      Screws and washers, quadro.system, M6x12 mm

      €0.00  / *
    • UC828

      Busbar protection shield, quadro.system, 160/630 A 1000x212 mm

      €0.00  / *

    Referenced by

    • FN018EW

      Top & bottom, quadro evo, 450x400 mm

      €0.00  / *
    • FN022EW

      Top & bottom, quadro evo, 450x800 mm

      €0.00  / *
    • FN021EW

      Top & bottom, quadro evo, 700x400 mm

      €0.00  / *
    • FN029EW

      Top & bottom, quadro evo, 700x600 mm

      €0.00  / *
    • FN013EW

      Top & bottom, quadro evo, 700x800 mm

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      400 A
    Dimen­sions
    • Width/thick­ness busbar
      32 - 32 mm
    • Height busbar
      5 mm
    Equip­ment
    • Number of section in width
      4
    • Type of busbar
      Flat

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - uniway universal adapter 40 A, 1P, L1, 18 mm (english)
    PDF
    2,22 MB
    REACH declaration UC842
    PDF
    RoHS report UC842
    PDF

    Downloads

    • Image UC842  | Hager Africa

      Product Image UC842

    • Product datasheet

      Image Hager Product data sheet UC842  | Hager Africa

      Hager Product data sheet UC842

      Perforated copper rail, quadro.system, M6 32x5 L1000 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      399,41 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      394,42 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      651,83 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC853 - Screw and washer M10x30 quadro.system Steel Metric M10x1.5 17mm hex
      UC853
      Connection screw and washer, quadro.system, M8x30 mm
    • 2
      UC966E - Perforated copper busbar 100x5mm L1750 M10 quadro.system 1000A 7-way
      UC966E
      Perforated copper rail, quadro.system, M10 80x10 L1750 mm
    • 3
      UC855 - Clip nuts and screws M5 for quadro.system, steel, busbar mounting
      UC855
      Screws and washers, quadro.system, M10x30 mm
    • 4
      A09900 - SYMMETRICAL DIN RAIL 15MM 2M
      A09900
      SYMMETRICAL DIN RAIL 15MM 2M
    • 5
      UC966 - Perforated copper busbar 1250A M10 80x10 L1750 quadro.system
      UC966
      Perforated copper rail, quadro.system, M10 80x5 L1750 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group