The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • distri­bu­tion systems for quadro4 and quadro5
    • UC500
    EAN
    3250610133217
    VPE
    1 piece
    • distri­bu­tion systems for quadro4 and quadro5

    Universal Busbar support bracket, quadro.system, 160-630 A W500 UC500

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Universal Busbar support bracket, quadro.system, 160-630 A W500

    UC500

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Height
      500 mm
    • Width
      500 mm
    Mater­ials
    • Colour
      Zinc
    • Material
      Metal

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC500
    PDF
    RoHS report UC500
    PDF

    Downloads

    • Image UC500  | Hager UK

      Product Image UC500

    • GeneratedProductDatasheet

      Image Hager Product data sheet UC500  | Hager UK

      Hager Product data sheet UC500

      Universal Busbar support bracket, quadro.system, 160-630 A W500

      PDF
    • ProductNotice

      Image Instruction manual en-GB 2026-04-07  | Hager UK

      Instruction manual en-GB 2026-04-07

      PDF
      16,78 MB
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-04-01  | Hager UK

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager UK

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager UK

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager UK

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      UC876 - Cableset connecting kit, quadro.system, HA250 A
      UC876
      Cableset connecting kit, quadro.system, HA250 A
    • 2
      UC843 - RCD add-on P630 4P 400A Type A HI adj. Idn 0.1-10A Ui 500V Uimp 6kV
      UC843
      Perforated copper rail, quadro.system, M6 32x5 L1750 mm
    • 3
      UC922E - Perforated flat copper busbar 900A M10 80x5 L1750 quadro.system
      UC922E
      Perforated copper rail, quadro.system, M10 60x10 L1750 mm
    • 4
      UC967E - Flat perforated copper busbar 2000A M10 20x10 L1750 quadro.system
      UC967E
      Perforated copper rail, quadro.system, M10 100x10 L1750mm
    • 5
      UT87F - Perforated copper rail, quadro.system, 50x5 L400 mm
      UT87F
      Perforated copper rail, quadro.system, 50x5 L400 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group