The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro5 monobloc enclos­ures and cabinets
    • UC300S
    EAN
    3250610133194
    Packaging
    1 Piece
    • quadro5 monobloc enclos­ures and cabinets

    Adapter Kit for UCX11H-UCX12H quadro.system x63/160 ATS UC300S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Adapter Kit for UCX11H-UCX12H quadro.system x63/160 ATS

    UC300S

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    UC312H
    UC312H
    Vertical MCCB kit, quadro.system, x125/160 800x600 mm
    Add to a list
    Add to a list
    UC311H
    UC311H
    Vertical MCCB kit, quadro.system, x125/160 600x300 mm
    Add to a list
    Add to a list
    UC011H
    UC011H
    Horizontal MCCB kit, quadro.system, x160 300x600 mm
    Add to a list
    Add to a list
    UC012H
    UC012H
    Vertical MCCB kit, quadro.system, x160 300x800 mm
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 19 products available

    Referenced by

    • FM200

      Floor standing steel enclosure, Quadro5, 510x700x260 mm

      €0.00  / *
    • FC210

      Back plate, Quadro4, H450 W620 mm

      €0.00  / *
    • FC211

      Back plate, Quadro4, H600 W620 mm

      €0.00  / *
    • FC212

      Back plate, Quadro4, H750 W620 mm

      €0.00  / *
    • FC213

      Back plate, Quadro4, H900 W620 mm

      €0.00  / *
    • FC214

      Back plate, Quadro4, H1050 W620 mm

      €0.00  / *
    • FC215

      Back plate, Quadro4, H1200 W620 mm

      €0.00  / *
    • FC216

      Back plate, Quadro4, H1350 W620 mm

      €0.00  / *
    • FC218

      Back plate, Quadro4, H1650 W620 mm

      €0.00  / *
    • FC219

      Back plate, Quadro4, H1800 W620 mm

      €0.00  / *
    • FM209

      Floor standing steel enclosure, Quadro5, 2010x700x260 mm

      €0.00  / *
    • FM205

      Wall mounting steel enclosure, Quadro5, 1260x700x260mm

      €0.00  / *
    • FM201

      Wall mounting steel enclosure, Quadro5, 660x700x260 mm

      €0.00  / *
    • FM202

      Wall mounting steel enclosure, Quadro5, 810x700x260 mm

      €0.00  / *
    • FM203

      Wall mounting steel enclosure, Quadro5, 960x700x260 mm

      €0.00  / *
    • FM204

      Wall mounting steel enclosure, Quadro5, 1110x700x260 mm

      €0.00  / *
    • FM206

      Wall mounting steel enclosure, Quadro5, 1410x700x260 mm

      €0.00  / *
    • FM207

      Floor standing steel enclosure, Quadro5, 1710x700x260 mm

      €0.00  / *
    • FM208

      Floor standing steel enclosure, Quadro5, 1860x700x260 mm

      €0.00  / *

    Technical properties

    Mater­ials
    • Colour
      Zinc
    • Material
      Metal

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC300S
    PDF
    RoHS report UC300S
    PDF

    Downloads

    • Image UC300S  | Hager Africa

      Product Image UC300S

    • Product datasheet

      Image Hager Product data sheet UC300S  | Hager Africa

      Hager Product data sheet UC300S

      Adapter Kit for UCX11H-UCX12H quadro.system x63/160 ATS

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2026-04-07  | Hager Africa

      Instruction manual en-GB 2026-04-07

      PDF
      16,78 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ508 - Swing lever,univers,with cylinder Nr.E1242 with 2 keys for encl.IP5-6, sealable
      FZ508
      Swing lever, univers, with cylinder Nr.E1242 with 2 keys for encl.IP5-6, sealable
    • 2
      FZ794 - Document holder, transparent, DIN A4, adhesive
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 3
      FZ449N - Lock, univers, double-bit, 3mm, with 1 key, for enclosure IP44/54
      FZ449N
      Lock, univers, double-bit, 3mm, with 1 key, for enclosure IP44/54
    • 4
      FZ450N - Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
      FZ450N
      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
    • 5
      FZ441 - cable cover, 1-section, wall fixation, Hx W x D195 x 300 x 155mm, RAL9010
      FZ441
      cable cover, 1-section, wall fixation, Hx W x D195 x 300 x 155mm, RAL9010

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group