The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • distri­bu­tion systems for quadro4 and quadro5
    • UC288
    The Hager Quadro5 Universal Bracket W185 mm provides robust mounting for accessories and equipment inside Quadro5 cabinets. Made of hot-dip galvanised steel for high corrosion resistance, it ensures rigid support in demanding environments. Compact (46×190×20 mm) for easy fit and tidy layouts, it speeds installation and keeps wiring and components securely in place.
    EAN
    3250616132887
    Packaging
    2
    • distri­bu­tion systems for quadro4 and quadro5

    Universal bracket Quadro.system Steel Hot-dip galvanized L250mm UC288

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Universal bracket Quadro.system Steel Hot-dip galvanized L250mm

    UC288

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      46 mm
    • Width
      190 mm
    • Depth
      20 mm
    • Length
      190 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Hot-dip galvan­ised

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC288
    PDF
    RoHS report UC288
    PDF

    Downloads

    • Image UC288  | Hager Africa

      Product Image UC288

    • Product datasheet

      Image Hager Product data sheet UC288  | Hager Africa

      Hager Product data sheet UC288

      Universal bracket, Quadro5, W185 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      275,65 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      387,46 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      395,23 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-03-23

      PDF
      284,72 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      306,93 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      651,83 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      614,22 kB
      Image EU-Konformitätserklärung ZAS132DFM2  | Hager Africa

      EU-Konformitätserklärung ZAS132DFM2

      Declaration of conformity International 2022-10-25

      PDF
      318,13 kB
    More documentation

    Discover more of this product range

      5
    • 1
      A099B - Profile rail Venezia 15x2000 mm hot-dip galvanised steel symmetrical DIN
      A099B
      Perforated DIN-rail, Venezia, 15x2000 mm
    • 2
      A099C - Perforated DIN rail 15x2000 mm Symmetrical Steel Hot-dip galvanised 5.5 mm
      A099C
      Profile rail, Venezia, 15x2000 mm
    • 3
      UC827 - Busbar protection shield quadro.system for 160-630A, 1000x212 mm
      UC827
      Busbar protection shield, quadro.system, 160/630 A 1000x294 mm
    • 4
      UC975S - Earth cross rail & brace kit 500 mm 250A quadro.system
      UC975S
      Earth cross rail and brace kit, quadro.system, L250 mm
    • 5
      A099E - DIN Rail Clamp Orion.Plus 18M Symmetrical Hot-dip galvanised steel
      A099E
      Perforated rail DIN, Venezia, 15x2000 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group