The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • Equip­ment systems for quadro4 and quadro5
    • UC283P
    The Hager Quadro.system 3xMCCB vertical kit for H3+ P250 arranges three MCCBs in a compact vertical layout for clean, fast panel assembly. Steel construction (RAL 9010, pure white) and Class II insulation enhance safety and durability. Dimensions 300×800×200 mm. Provides 12 × 75 mm height steps for flexible device positioning—ideal for reliable distribution in commercial and industrial boards.
    EAN
    3250616375185
    Packaging
    1 Piece
    • Equip­ment systems for quadro4 and quadro5

    Vertical kit 4x4P/4x3P MCCB Quadro.system H3+ P250 798x298 Class II RAL9010 UC283P

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Vertical kit 4x4P/4x3P MCCB Quadro.system H3+ P250 798x298 Class II RAL9010

    UC283P

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Hinge for distri­bu­tion systems 1 products available

    Compatible products

    • Referenced by 6 products available

    Complete your system

    • Hinge for distri­bu­tion systems
    • UC268

      Hinge, quadro.system, 2 pieces

      €0.00  / *

    Referenced by

    • FM309

      Floor standing steel enclosure, Quadro5, 2010x900x260 mm

      €0.00  / *
    • FM308

      Floor standing steel enclosure, Quadro5, 1860x900x260 mm

      €0.00  / *
    • FM307

      Floor standing steel enclosure, Quadro5, 1710x900x260 mm

      €0.00  / *
    • FM317

      Floor standing steel enclosure, Quadro5, 1710x900x400 mm

      €0.00  / *
    • FM318

      Floor standing steel enclosure, Quadro5, 1860x900x400 mm

      €0.00  / *
    • FM319

      Floor standing steel enclosure, Quadro5, 2010x900x400 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      300 mm
    • Width
      800 mm
    • Depth
      200 mm
    Safety
    • Protec­tion class
      Isol­a­tion class II
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Product colour
      Pure white
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      12

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC283P
    PDF
    RoHS report UC283P
    PDF

    Downloads

    • Image UC283P  | Hager Africa

      Product Image UC283P

    • Product datasheet

      Image Hager Product data sheet UC283P  | Hager Africa

      Hager Product data sheet UC283P

      3xMCCB vertical kit, Quadro.system, H3+ P250, 798x298 mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC990 - Domovea basic Web server multi-interface PoE/24V DC 6M DIN IP20
      UC990
      Nut, quadro.system, M5
    • 2
      UC237 - Mounting plain front plate Quadro.system Galvanised steel 800x350 mm
      UC237
      Mounting plain front plate, quadro.system, 800x600 mm
    • 3
      UC236 - Mounting plain front plate, quadro.system, 600x600 mm
      UC236
      Mounting plain front plate, quadro.system, 600x600 mm
    • 4
      UC230 - Mounting front plate Quadro.system Steel Galvanized 50x600 IP55
      UC230
      Mounting plain front plate, quadro.system, 75x600 mm
    • 5
      UC233EM - Mounting plain front dished plate quadro.system 600x800 Steel RAL9010 IP30
      UC233EM
      3x 92x92 hole kit, quadro.sys. 600x200 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group