The Hager Quadro.system 2xMCCB vertical kit for H3+ P250 provides motorized operation and clean integration of two breakers in distribution boards. Dimensions 300×600×200 mm (front 598×298 mm). Class II insulation, robust steel, pure white RAL 9010. A 12×75 mm pitch optimizes space and alignment. Ideal for safe, reliable mounting and remote-ready switching in commercial and industrial panels.
EAN
3250616375154
Packaging
1 Piece
2x MCCB Vertical Kit Quadro.system H3+ P250 with RCB 598x398 mm UC263PM
Complete your system
Optional accessories
-
Hinge for distribution systems 1 products available
Compatible products
-
Referenced by 28 products available
Complete your system
Referenced by
Technical properties
Dimensions
-
Height300 mm
-
Width600 mm
-
Depth200 mm
Safety
-
Protection classIsolation class II
Materials
-
MaterialSteel
-
RAL code9010
-
Product colourPure white
Internal use only
-
Number of 75 mm steps in height per distribution panel12
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet UC263PM
2xMCCB vertical kit, Quadro.system, H3+ P250, 598x298 mm, motorized
PDF -
Declaration of conformity
Declaration of conformity en-GB 2026-04-01
PDF538,80 kB
Declaration of conformity en-GB 2026-04-01
PDF539,93 kB
Declaration of conformity en-GB 2026-04-02
PDF503,38 kB
Declaration of conformity en-GB 2026-04-02
PDF506,23 kB
More documentation