The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • quadro4 modular enclos­ures and cabinets
    • UC233PW
    The Hager Vertical kit 1xMCCB H3+ P250 for Quadro.system offers a withdrawable solution for one MCCB, enabling fast maintenance and safe operation. With 300×350×200 mm dimensions (opening 348×298 mm) and 12×75 mm modular steps, it optimises space in distribution panels. Robust steel construction, RAL 9010 pure white finish, and Isolation Class II deliver durability, safety, and a clean aesthetic for LV switchboards.
    EAN
    3250616375383
    Packaging
    1 Piece
    • quadro4 modular enclos­ures and cabinets
    • Equip­ment systems for quadro4 and quadro5
    • See more

    Vertical kit 3x MCCB H3+ P160 plug-in Quadro.system 800x300x200 RAL9010 UC233PW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Vertical kit 3x MCCB H3+ P160 plug-in Quadro.system 800x300x200 RAL9010

    UC233PW

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Hinge for distri­bu­tion systems 1 products available

    Compatible products

    • Referenced by 12 products available

    Complete your system

    • Hinge for distri­bu­tion systems
    • UC268

      Hinge, quadro.system, 2 pieces

      €0.00  / *

    Referenced by

    • FM109

      Floor standing steel enclosure, Quadro5, 2010x400x260mm

      €0.00  / *
    • FM108

      Floor standing steel enclosure, Quadro5, 1860x400x260 mm

      €0.00  / *
    • FM107

      Floor standing steel enclosure, Quadro5, 1710x400x260 mm

      €0.00  / *
    • FC119

      Back plate, Quadro4, H1800 W370 mm

      €0.00  / *
    • FC118

      Back plate, Quadro4, H1650 W370 mm

      €0.00  / *
    • FC116

      Back plate, Quadro4, H1350 W370 mm

      €0.00  / *
    • FC115

      Back plate, Quadro4, H1200 W370 mm

      €0.00  / *
    • FC114

      Back plate, Quadro4, H1050 W370 mm

      €0.00  / *
    • FC113

      Back plate, Quadro4, H900 W370 mm

      €0.00  / *
    • FC112

      Back plate, Quadro4, H750 W370 mm

      €0.00  / *
    • FC111

      Back plate, Quadro4, H600 W370 mm

      €0.00  / *
    • FC110

      Back plate, Quadro4, H450 W370 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      300 mm
    • Width
      350 mm
    • Depth
      200 mm
    Safety
    • Protec­tion class
      Isol­a­tion class II
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Product colour
      Pure white
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      12

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC233PW
    PDF
    RoHS report UC233PW
    PDF

    Downloads

    • Image UC233PW  | Hager Africa

      Product Image UC233PW

    • Product datasheet

      Image Hager Product data sheet UC233PW  | Hager Africa

      Hager Product data sheet UC233PW

      Vertical kit 1xMCCB H3+ P250, Quadro.system, 348x298 mm, withdrawable

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC162PP - Horizontal dividing upright Venezia D700 Steel 745x30x180 mm
      UC162PP
      Horizontal kit 1xMCCB H3+P160, Quadro.system, 598x198, plug-in
    • 2
      UC234EM - Panel kit 3x92x92 cut-outs quadro.sys 600x200 RAL9010 Class I
      UC234EM
      2x 92x92 hole kit, quadro.sys. 600x200 mm
    • 3
      UC301 - Plain front plate quadro.system 800x800 Steel RAL9010 Varnished IP30
      UC301
      4x 92x92 hole kit, quadro.sys. 600x200 mm
    • 4
      UC233EM - Mounting plain front dished plate quadro.system 600x800 Steel RAL9010 IP30
      UC233EM
      3x 92x92 hole kit, quadro.sys. 600x200 mm
    • 5
      UC163PP - Horizontal kit 1x MCCB H3+ P160 plug-in Quadro.system 598x198 Class II
      UC163PP
      Vertical kit 2xMCCB H3+P160, Quadro.system, 598x298 mm, plug-in

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group