Dimmer 4 channels 300w with parallelization KNX Secure TYAS664AN
Technical characteristics
Voltage
-
Operating voltage over bus21 - 32 V
-
Input voltage230 - 230 V
Electric current
-
Rated current IN5200 mA
Frequency
-
Frequency50 - 60 Hz
Connection
-
Connector/plug typeDRA (DIN-rail Adapter)
Connectivity
-
With bus system KNX radioNo
-
Type of connectionquickconnect
Settings
-
Supported configuration modeETS, easy
Texts
-
FuseOverheating protection (display using LEDs), Short-circuit proof and overload-proof (display using LEDs)
-
Dimming principlePhase cut-on or cut-off according to load type, self-learning, Minimum/maximum dimming values per channel settable on device
-
FunctionLearning function for optimised operation of compact fluorescent lamps and LED luminaires can be activated via the bus
-
Type of connectionWith quickconnect plug-in terminals
-
LabellingLarge labelling field
-
ProtectionWith overheating, overload and short-circuit protection
Dimensions
-
Number of width units8
Data act compliance
-
Is generating dataYes
-
Data typesBasic information, Dimming level control, On/Off status, Scenes
-
Data formatsKNX (TP)
-
Estimated daily data volume10 KB - 100 KB
-
Real time data generationYes
-
Data stored on deviceNo
Materials
-
RAL code7035
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet TYAS664AN
Dimmer 4 channels 300w with parallelization KNX Secure
PDF -
ProductNotice
Instruction manual en-GB 2024-10-31
PDF2,13 MB -
ProductApplicationDescription
Application guide ETS
Application guide ETS TYAS664AN - EN
PDF3,01 MB
Application guide Easytool
Application guide Easytool TYAS664AN - EN
PDF1,11 MB -
ProductECDeclaration
Declaration of conformity International 2023-09-05
PDF315,83 kB
Declaration of conformity International 2023-09-05
PDF270,28 kB
More documentation