The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Building auto­ma­tion
    • KNX system devices
    • KNX commu­nic­a­tion gate­ways
    • TYAS664D
    EAN
    3250610050378
    VPE
    1 piece
    Data Act Notice
    • KNX commu­nic­a­tion gate­ways
    • Dimming Actu­ators for Lighting Control
    • Lighting control actu­ators
    • DALI2 actu­ators
    • See more

    KNX-DALI 2 actuator, 4 channels, broadcast, KNX Secure, easy, RGB(T)W TYAS664D

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    KNX-DALI 2 actuator, 4 channels, broadcast, KNX Secure, easy, RGB(T)W

    TYAS664D

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Inter­face for bus system 1 product.page.accessories.products-available
    • System inter­face/­media gateway for bus system 2 product.page.accessories.products-available
    • Power supply for bus system 3 product.page.accessories.products-available
    • Connec­tion/branching terminal for bus system 1 product.page.accessories.products-available
    • Area/line coupler for bus system 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Inter­face for bus system
    • System inter­face/­media gateway for bus system
    • Power supply for bus system
    • Connec­tion/branching terminal for bus system
    • Area/line coupler for bus system
    • TYFS122

      Modular USB KNX Secure Interface

      €0.00  / *
    • TYFS120

      KNX/IP Secure interface, 1 module

      €0.00  / *
    • TYFS121

      Router KNX/IP Secure, 1 module

      €0.00  / *
    • TXA114

      Power supply 1x 30V DC KNX + 1x 24V DC

      €0.00  / *
    • TXA112

      Power supply 30V DC 640 mA

      €0.00  / *
    • TXA111

      Power supply 30V DC 320 mA

      €0.00  / *
    • TG008

      Connectors for twisted pair termination red/black

      €0.00  / *
    • TYFS130

      Line Coupler, KNX Secure

      €0.00  / *

    Technical characteristics

    Equip­ment
    • Web server
      No
    • Number of chan­nels
      4
    • Max. number of devices per channel
      24
    Voltage
    • Oper­ating voltage
      230 - 240 V
    • Oper­ating voltage over bus
      21 - 32 V
    • Type voltage supply
      AC
    • Auxil­iary tension
      230 - 230 V
    Connectivity
    • Type of inter­face bus system/­media gateway
      Light system inter­face/DALI
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Capa­city
    • Number of modules
      6
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Dimen­sions
    • Width
      44 mm
    • Depth
      43 mm
    • Number of width units
      6
    Connec­tion
    • Connect­or/plug type
      DRA (DIN-rail Adapter)
    • Cross-sec­tion input flex­ible conductor
      0.5 - 2.5 mm²
    • Cross-sec­tion input rigid conductor
      0.5 - 2.5 mm²
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Dimming level control, On/Off status, Scenes
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Heating actuator 6 channels KNX, with regulation, 24/230V (English)
    PDF
    266,23 kB
    REACH declaration TYAS664D
    PDF
    RoHS report TYAS664D
    PDF

    Downloads

    • Image TYAS664D  | Hager UK

      Product Image TYAS664D

    • GeneratedProductDatasheet

      Image Hager Product data sheet TYAS664D  | Hager UK

      Hager Product data sheet TYAS664D

      KNX-DALI 2 actuator, 4 channels, broadcast, KNX Secure, easy, RGB(T)W

      PDF
    • ProductMaintenanceManual

      Image Manual en-GB, de-DE, fr-FR, it-IT, nl-NL, es-ES, pt-PT, ar, zh-CN 2025-09-23  | Hager UK

      Manual en-GB, de-DE, fr-FR, it-IT, nl-NL, es-ES, pt-PT, ar, zh-CN 2025-09-23

      PDF
      5,67 MB
      Image Manual en-GB 2025-08-13  | Hager UK

      Manual en-GB 2025-08-13

      PDF
      1,52 MB
    • ProductImplementationSoftware

      Image Firmware  | Hager UK

      Firmware

      Tool en-GB 2024-07-19

      ZIP
      306,83 kB
    • ProductETSBase

      Image ETS database for TYAS664D  | Hager UK

      ETS database for TYAS664D

      KNX product database International 2024-03-28

      KNXPROD
      508,40 kB
    • ProductApplicationDescription

      Image Application Guide de-DE 2015-09-24  | Hager UK

      Application Guide de-DE 2015-09-24

      PDF
      1,85 MB
      Image Application Guide en-GB 2015-09-24  | Hager UK

      Application Guide en-GB 2015-09-24

      PDF
      1,83 MB
      Image Application Guide fr-FR 2015-09-24  | Hager UK

      Application Guide fr-FR 2015-09-24

      PDF
      1,87 MB
    • ProductECDeclaration

      Image EU Declaration of Conformity  | Hager UK

      EU Declaration of Conformity

      Declaration of conformity en-GB, fr-FR 2024-04-04

      PDF
      313,34 kB
      Image UKCA Declaration Of Conformity  | Hager UK

      UKCA Declaration Of Conformity

      Declaration of conformity en-GB 2024-04-04

      PDF
      270,54 kB
    More documentation

    Discover our other products of this range

      2
    • 1
      TYFS672D - Gateway KNX-DALI 2, 2 Outputs, 4 modules, KNX Secure
      TYFS672D
      Gateway KNX-DALI 2, 2 Outputs, 4 modules, KNX Secure
    • 2
      TYFS671D - Gateway KNX-DALI 2, 1 Output, 4 modules, KNX Secure
      TYFS671D
      Gateway KNX-DALI 2, 1 Output, 4 modules, KNX Secure

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group