The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • TWS70VERZ
    The Hager partition for steel trunking (without C-profile) suits 60 mm-high BRS/LFS/FWKP systems, providing safe segregation of power and data within cable runs. Made of galvanised zinc-coated steel, it offers IK08 impact resistance and corrosion protection. Supplied in 2000 mm lengths (approx. 70 mm high), it installs easily in BRS 65x100/130/170/210/210D and LFS 60x100/150/200 trunking.
    EAN
    4012740898546
    Packaging
    32 Meters
    • Cable trunking systems - LF
    • Fire-res­istant duct systems and fire protec­tion accessories
    • See more

    Junction box 75x75 for ATEHA trunking PC-ABS IP40 Brown RAL8014 60mm TWS70VERZ

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Junction box 75x75 for ATEHA trunking PC-ABS IP40 Brown RAL8014 60mm

    TWS70VERZ

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      70 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Steel
    • Colour
      Zinc
    • Treat­ment
      Galvan­ised
    Safety
    • Impact resist­ance IK
      IK08
    • Related Series
      BRS 65x100, BRS 65x130, BRS 65x170, BRS 65x210, BRS 65x210D, LFS 60x100, LFS 60x150, LFS 60x200

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Installation trunking - series BRS (Steel) (english)
    PDF
    420,22 kB
    REACH declaration TWS70VERZ
    PDF
    RoHS report TWS70VERZ
    PDF

    Downloads

    • Image TWS70VERZ  | Hager Africa

      Product Image TWS70VERZ

    • Product datasheet

      Image Hager Product data sheet TWS70VERZ  | Hager Africa

      Hager Product data sheet TWS70VERZ

      Partition for steel trunking without C-profile to BRS/LFS/FWKP height 60mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB, de-DE 2021-09-30  | Hager Africa

      Declaration of conformity en-GB, de-DE 2021-09-30

      PDF
      633,95 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      331,77 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      322,63 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LFS602003VERZ - Overlapping T-piece steel LFS trunking 60x150 galvanized IP30 IK08
      LFS602003VERZ
      external corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 2
      LFS602005VERZ - External corner overlapping 90° steel galvanized for LFS 60x200 IP30 IK08
      LFS602005VERZ
      flat angle overlapping steel/plaster for LFS trunking 60x200mm galvanized
    • 3
      LFS602004VERZ - Internal corner overlapping 90° LFS 60x150 steel galvanized IK08 IP30
      LFS602004VERZ
      internal corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 4
      LFS602006VERZ - Flat angle 90° steel galvanized for LFS trunking 60x200 IP30 IK08
      LFS602006VERZ
      endcap steel/plaster for LFS trunking 60x200mm galvanized
    • 5
      LFS601508VERZ - End cap LFS trunking 60x150 galvanized steel IK08 IP30 screw/snap-on
      LFS601508VERZ
      T-piece overlapping steel/plaster for LFS trunking 60x150mm galvanized

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group