The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Building auto­ma­tion
    • Actu­ators
    • Actu­ators for ON/OFF Lighting Control
    • TRM693AU
    The Hager Flush mounted radio output 3A 230V with 2 inputs is a mains-powered KNX Radio receiver (category 2) for hidden installation behind inserts. It switches up to 3A/690 W (500 W incandescent/halogen) at 230 V, with bidirectional 433 MHz communication and manual override. Two inputs enable local control. Factory reset, screw lift terminals, IP20, -10…50°C. Ideal for retrofitting lighting and small loads.
    EAN
    3250618502107
    Packaging
    1 Piece
    • Actu­at­ors, controls, gate­ways, …
    • Actu­ators for ON/OFF Lighting Control
    • Binary input modules
    • See more

    Flush-mounted KNX radio output 200W 2-wire + 2 inputs 230V bidirectional TRM693AU

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Flush-mounted KNX radio output 200W 2-wire + 2 inputs 230V bidirectional

    TRM693AU

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connectivity
    • Radio protocol
      KNX Radio
    • Receiver category
      2
    • With bus system KNX
      No
    • With bus system KNX radio
      Yes
    Dimen­sions
    • Height
      40 mm
    • Width
      40 mm
    • Depth
      20 mm
    • Built-in depth
      40 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      Light grey
    Equip­ment
    • Radio frequency bidirec­tional
      Yes
    • With switch for manual switch
      Yes
    Elec­tric current
    • Max. switching current
      3 A
    • Rated current IN
      3 A
    Frequency
    • Frequency
      50 - 50 Hz
    • Radio recep­tion frequency
      433 - 433 MHz
    Power
    • Output power
      690 W
    • 230 V incan­des­cent and halogen lamp
      500 W
    • Power incan­des­cent lamp
      500 - 500 W
    Voltage
    • Oper­ating voltage
      230 - 230 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • System supply voltage
      230 V AC
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 50 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      0.5 - 2.5 mm²
    • Cross-sec­tion flex­ible conductor
      0.5 - 1.5 mm²
    Texts
    • Func­tion
      Reset func­tion (to factory setting)
    • Install­a­tion mode
      For install­a­tion behind flush-­mounted inserts
    • Type of connec­tion
      With screw-in lift terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TRM693AU
    PDF
    RoHS report TRM693AU
    PDF

    Downloads

    • Image TRM693AU  | Hager Africa

      Product Image TRM693AU

    • Product datasheet

      Image Hager Product data sheet TRM693AU  | Hager Africa

      Hager Product data sheet TRM693AU

      Flush mounted radio output 3A 230V + 2 inputs mains powered

      PDF
    • Declaration of conformity

      Image Eu Declaration of Conformity  | Hager Africa

      Eu Declaration of Conformity

      Declaration of conformity en-GB 2026-10-12

      PDF
      393,31 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TRM694AU - Flush mounted radio  output 4A free of potential + 2 inputs mains powered
      TRM694AU
      Flush mounted radio output 4A free of potential + 2 inputs mains powered
    • 2
      TRM600AU - 360° flush movement/presence detector NO, 230V, 5-1000 lx, 5s-15min delay
      TRM600AU
      Additional Control for latching relay or timer
    • 3
      TRB201 - Module 1 output 16A flush mounted KNX
      TRB201
      Module 1 output 16A flush mounted KNX
    • 4
      TRE201 - Module 1 output 10A IP55 KNX radio Quicklink
      TRE201
      Module 1 output 10A IP55 KNX radio Quicklink
    • 5
      TRE202 - Module 2 outputs 10A IP55 KNX radio Quicklink
      TRE202
      Module 2 outputs 10A IP55 KNX radio Quicklink

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group