The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • gamma multi­media
    • TN711
    The Hager Cat.6 S/FTP RJ45 patch cable 0.30 m ensures reliable Gigabit data transfer with superior S/FTP shielding to reduce EMI and crosstalk. Equipped with RJ45 plugs on both ends, it’s ideal for patching switches, routers, and panels in racks. The short length keeps wiring tidy and improves airflow in cabinets.
    EAN
    3250615947116
    Packaging
    4
    • gamma multi­media

    RJ45 Patch Cable Cat6 S/FTP 0.5 m Double Shielded RJ45-RJ45 TN711

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ45 Patch Cable Cat6 S/FTP 0.5 m Double Shielded RJ45-RJ45

    TN711

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type 2
      RJ45
    Dimen­sions
    • Length
      140 mm
    Equip­ment
    • Type of cable
      RJ45/R45 patch cable
    Iden­ti­fic­a­tion
    • Category
      Cat6

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration TN711
    PDF
    RoHS report TN711
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet TN711  | Hager Africa

      Hager Product data sheet TN711

      RJ45 patch cables Cat.6 S/FTP, 0.30m

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-10-17  | Hager Africa

      Declaration of conformity en-GB 2024-10-17

      PDF
      171,64 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB, fr-FR 2024-11-28

      PDF
      165,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      TN131 - Modular telephone splitter 1x4 RJ45 outputs
      TN131
      Modular telephone splitter 1x4 RJ45 outputs
    • 2
      1984 - KNX RF quicklink 2-gang push-button 4-channel K.5 stainless steel matt
      1984
      Mini jack 8pole shielded, cat.5e, com-tech, al.
    • 3
      TN712 - Telephone patch cable RJ45 to RJ11 0.5 m
      TN712
      RJ45 patch cables cat.6 S/FTP, 0, 5m
    • 4
      TN103S - Miniature circuit breaker 1P 32A 6kA Curve B, 1 Module
      TN103S
      DTI socket RJ45
    • 5
      TN204S - TV/SAT Splitter 6-way COAX F-socket 5-2400 MHz DIN-rail mount
      TN204S
      TV/Satellite splitter 4 ways COAX 5-2400MHz

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group