The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Energy manage­ment and monit­oring
    • Energy monit­oring devices
    • Current trans­formers for busbar systems and accessories
    • SRE100051
    The Hager BG814 bar/cable-through current transformer 1000/5 A, 15 VA, Class 1 provides accurate metering and protection in LV panels. Plug-in design with 60 mm window fits busbars or cables; screw terminals 1.5-6 mm². Durable: Ith 60xIpr, Idyn 2.5xIth, FS5, 3 kV withstand, 720 V max, Class E. DIN rail or plate mounting. Operating −40 to 40 °C, 50-60 Hz. Ideal for switchboards and energy monitoring.
    EAN
    4049857250080
    Packaging
    1 Piece
    • Current trans­formers for busbar systems and accessories
    • Current trans­formers for busbar systems and accessories
    • See more

    Plug-in bar/cable-through current transformer 400/5A 5VA Class 1 BG413 SRE100051

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plug-in bar/cable-through current transformer 400/5A 5VA Class 1 BG413

    SRE100051

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Specific iden­ti­ficaton attrib­utes for Protec­tion
    • Filter Type product
      Plug-in current trans­former
    Func­tions
    • Accuracy class
      1
    Power
    • Power
      15 VA
    • Power dissip­a­tion at IN
      10.80 W
    Dimen­sions
    • Diameter of opening
      60 mm
    • Height
      122 mm
    • Width
      100 mm
    • Depth
      40 mm
    • Height of opening
      60 mm
    • Width of opening
      81 mm
    Connectivity
    • Type of connec­tion
      Screw terminal
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated power­-­fre­quency with­stand voltage (r.m.s.)
      3000 V
    • Max. oper­ating voltage
      720 V
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 40 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 6 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP10
    • Insu­lating class
      E
    Elec­tric current
    • Rated primary current (Ipr)
      1000 A
    • Rated secondary current (Isr)
      5 A
    • Rated current IN
      1000 A
    • Rated continuous thermal current
      1,2*Ipr
    • Rated short-­time thermal current (Ith/1s)
      60*Ipr
    • Rated dynamic current
      2.5*Ith
    • Over voltage limiting factor
      FS 5
    Install­a­tion, mounting
    • Mounting on
      DIN rail, Mounting plate

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SRE100051
    PDF
    RoHS report SRE100051
    PDF

    Downloads

    • Image SRE100051  | Hager Africa

      Product Image SRE100051

    • Product datasheet

      Image Hager Product data sheet SRE100051  | Hager Africa

      Hager Product data sheet SRE100051

      Bar/Cable-through Current Transformer BG 814 1000/5A 15VA Class 1

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      281,96 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SRD15005 - Current transformer Bar/Cable-through 100/5A 2.5VA Class 1 plug-in BG113
      SRD15005
      Bar/Cable-through Current Transformer BG 613 1500/5A 5VA Class 1
    • 2
      SRD08005 - Bar/Cable-through CT 1000/5A 5VA Class 1, 45x65mm window BG613
      SRD08005
      Bar/Cable-through Current Transformer BG 613 800/5A 5VA Class 1
    • 3
      SRI06005 - Safety trip unit for P160-P250 MCCBs
      SRI06005
      Bar/Cable-through Current Transformer BG 413 600/5A 5VA Class 1
    • 4
      SRZH01 - Touch-up pencil RAL 9010 Pure White 9 ml
      SRZH01
      Current Transformer - DIN rail mounting Accessory for BG xx3
    • 5
      SRA00755 - Plug-in Bar/Cable-through Current Transformer 100/5A 2.5VA Class 1 20mm
      SRA00755
      Bar/Cable-through Current Transformer BG 113 75/5A 1, 5VA Class 1

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group