The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Wall trunking solu­tions for resid­en­tial
  • Skirting ducts
  • SL20080219016
  • Cable routing and room connec­tion systems

Trunk. lid w. soft comp.SL20080 p. white SL20080219016

EAN
4012740017961
Packaging
24 Meters

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Trunk. lid w. soft comp.SL20080 p. white

SL20080219016

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
SL200801
SL200801
Trunking base SL20080 black
Add to a list
Add to a list

Optional accessories

  • Accessory box coup­ling for skirting duct 1 products available
  • Internal corner for skirting duct 1 products available
  • External corner for skirting duct 1 products available
  • End piece for skirting duct 1 products available
  • Trans­ition piece/junc­tion piece for skirting duct 2 products available
  • Joint cover for skirting duct 1 products available

Complete your system

  • Accessory box coup­ling for skirting duct
  • Internal corner for skirting duct
  • External corner for skirting duct
  • End piece for skirting duct
  • Trans­ition piece/junc­tion piece for skirting duct
  • Joint cover for skirting duct
  • SL20080A9016

    acc.box coupling SL20080 traffic white

    0.00 €  / *
  • SL2008049016

    Internal corner VDI for trunking tehalit.SL 20x80mm traffic white

    0.00 €  / *
  • SL2008039016

    External corner VDI for trunking tehalit.SL 20x80mm traffic white

    0.00 €  / *
  • SL2008069016

    End cap for trunking tehalit.SL 20x80mm traffic white

    0.00 €  / *
  • SL2008089016

    T-piece for trunking tehalit.SL 20x80mm traffic white

    0.00 €  / *
  • SL20080819016

    Adaptor for trunking SL 20x80mm and EK 40x40mm traffic white

    0.00 €  / *
  • SL2008079016

    Joint cover for trunking tehalit.SL 20x80mm traffic white

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    80 mm
  • Width
    20 mm
  • Length
    2000 mm
Mater­ials
  • Material
    Polyvinyl­chloride (PVC)
  • Colour
    Traffic white
  • RAL code
    9016
Cover, door
  • Lid with soft lip
    Soft lip directed to wall/­floor
Equip­ment
  • With carpet border
    No
  • With protective film
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK
PDF
399,87 kB
Hager REACH declaration SL20080219016
PDF
Hager RoHS report SL20080219016
PDF

Downloads

  • Image SL20080219016  | Hager Africa

    Product Image SL20080219016

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Product licence

    Image Product_Licence_NF004_1078_SL  | Hager Africa

    Product_Licence_NF004_1078_SL

    Product licence International 2021-02-12

    PDF
    1,08 MB
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2017-01-13

    PDF
    21,73 kB
    Image EU-Declaration SL T046A FR_EN 26072019  | Hager Africa

    EU-Declaration SL T046A FR_EN 26072019

    Declaration of conformity International 2019-08-23

    PDF
    48,54 kB
More documentation

Discover more of this product range

    5
  • 1
    SL20080AD3 - acc.box coupling SL20080 mable
    SL20080AD3
    acc.box coupling SL20080 mable
  • 2
    SL20080AD2 - acc.box coupling SL20080 beech
    SL20080AD2
    acc.box coupling SL20080 beech
  • 3
    SL20055A9016 - acc.box coupling SL20055 traffic white
    SL20055A9016
    acc.box coupling SL20055 traffic white
  • 4
    SL20055AD2 - acc.box coupling SL20055 beech
    SL20055AD2
    acc.box coupling SL20055 beech
  • 5
    SL20055AD1 - acc.box coupling SL20055 alu
    SL20055AD1
    acc.box coupling SL20055 alu

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group