The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL200552D4
    EAN
    4012740893954
    Packaging
    18 Meters
    • Skirting ducts

    Trunking lid SL20055 cherry SL200552D4

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Trunking lid SL20055 cherry

    SL200552D4

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    SL200551
    SL200551
    Recy30% Trunking base SL20055 black
    Add to a list
    Add to a list

    Optional accessories

    • Trans­ition piece/junc­tion piece for skirting duct 1 products available
    • Appli­ance box for skirting duct 2 products available

    Complete your system

    • Trans­ition piece/junc­tion piece for skirting duct
    • Appli­ance box for skirting duct
    • SL2005581D1

      Adaptor for trunking SL 20x55mm and EK 40x40mm alu

      €0.00  / *
    • SL20055911D1

      acc.box univ. SL20055 alu

      €0.00  / *
    • SL200559119011

      acc.box univ. SL20055 black

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      55 mm
    • Width
      20 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Colour
      Cherry
    Cover, door
    • Lid with soft lip
      Without soft lip
    Equip­ment
    • With carpet border
      No
    • With protective film
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration SL200552D4
    PDF
    RoHS report SL200552D4
    PDF

    Downloads

    • Image SL200552D4  | Hager Africa

      Product Image SL200552D4

    • Product datasheet

      Image Hager Product data sheet SL200552D4  | Hager Africa

      Hager Product data sheet SL200552D4

      Trunking lid SL20055 cherry

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2017-01-13

      PDF
      21,73 kB
      Image EU-Declaration SL T046A FR_EN 26072019  | Hager Africa

      EU-Declaration SL T046A FR_EN 26072019

      Declaration of conformity International 2019-08-23

      PDF
      48,54 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SL20115A9016 - Trunking adaptor SL 20x80 to EK 40x40 overlapping IP40 IK07 RAL9016
      SL20115A9016
      acc.box coupling SL20115 traffic white
    • 2
      SL20080AD3 - ATHEA Flat Corner 90° 16x30mm Brown RAL8014 ABS IP40 IK07
      SL20080AD3
      acc.box coupling SL20080 mable
    • 3
      SL20080AD2 - Accessory box coupling Overlapping ABS Maple SL Standard 20x80
      SL20080AD2
      acc.box coupling SL20080 beech
    • 4
      SL20055A9016 - Trunking lid soft lip SL20055 20x55mm PVC RAL9016 2m with protective film
      SL20055A9016
      acc.box coupling SL20055 traffic white
    • 5
      SL20055AD3 - Spacer for slotted panel trunking PVC 20x20mm Ø25mm Black
      SL20055AD3
      acc.box coupling SL20055 mable

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group