The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Work­place solu­tions
    • Universal terminal blocks
    • NRF0006A00
    The Hager 6x22.5 empty module provides six 22.5 mm apertures to create a custom mix of outlets and connectors. Made of aluminium with a matching finish, it measures 330 x 56.5 mm and offers IP2X finger-safe protection. Supplied not pre-equipped, it’s ideal for modular residential or commercial setups, enabling flexible configuration and easy upgrades within compatible Hager systems.
    EAN
    4012740210638
    VPE
    1 piece
    • Universal terminal blocks

    Contactor 25A 1P 1NC 230V AC 50/60Hz AC-7a/7b 1 Module NRF0006A00

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Contactor 25A 1P 1NC 230V AC 50/60Hz AC-7a/7b 1 Module

    NRF0006A00

    • Accessories
    • Technical characteristics
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Blind cover 6 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Blind cover
    • WXF689N

      Blank function gallery 2 modules night

      €0.00  / *
    • WXF688T

      Blank function gallery 1 module titane

      €0.00  / *
    • WXF688N

      Blank function gallery 1 module night

      €0.00  / *
    • WXF688B

      Blank function gallery 1 module pure-white

      €0.00  / *
    • WXF688H

      Blank function gallery 1 module pure-white

      €0.00  / *
    • WXF689H

      Blank function gallery 2 modules pure-white

      €0.00  / *

    Technical characteristics

    Connec­tion
    • Number of USB sockets
      0
    • Number of HDMI sockets
      0
    • Number of RJ45 CAT6 sockets
      0
    Equip­ment
    • Number of house sockets
      0
    • Number of empty space
      6
    Dimen­sions
    • Height
      56.50 mm
    • Length
      330 mm
    Accessories
    • Pre-equipped
      No
    Mater­ials
    • Material
      Aluminium
    • Colour
      Aluminium
    Safety
    • Ingress Protec­tion (IP) class
      IP2X

    Downloads

    • Image NRF0006A00  | Hager UK

      Product Image NRF0006A00

    • GeneratedProductDatasheet

      Image Hager Product data sheet NRF0006A00  | Hager UK

      Hager Product data sheet NRF0006A00

      empty module 6x22,5

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      NRF0012A00 - Override Contactor 25A 2NO 230V~ 50Hz with manual override 1 Module
      NRF0012A00
      Empty module 12x22, 5
    • 2
      NRF0008A00 - Enclosure NewVegaD 48M 2-row 160A IP30 IK07 Class II surface-mounted
      NRF0008A00
      Empty module 8x22, 5
    • 3
      NRF0016A00 - Empty Module 12 Slots 22.5 mm Aluminium IP20
      NRF0016A00
      Empty module 16x22, 5
    • 4
      NRF0020A00 - Insulated busbar 3P changeover 20-40A 4-16mm² flexible HIM302/HIM304
      NRF0020A00
      Empty module 20x22, 5
    • 5
      NRF0024A00 - Empty module 16x22.5 16 empty spaces Aluminium 400mm IP20
      NRF0024A00
      Empty module 24x22, 5

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group