The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • NFT704
    The Hager MCB 1P+N C-curve 4A 1-module mini circuit breaker safeguards circuits against overloads and short circuits. Rated 230-240 V AC, 50/60 Hz, with 6 kA Icn (IEC 60898-1) and 10 kA Icu (IEC 60947-2) for robust fault protection. Screw terminals ensure secure wiring; IP20. Operating −25 to 60°C. Ideal for selective protection of small residential or light commercial single-phase loads; compact to save rail space.
    EAN
    3250614630675
    Packaging
    12
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    Miniature Circuit Breaker 4P 16A Curve C 50kA 6 Modules NFT704

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Miniature Circuit Breaker 4P 16A Curve C 50kA 6 Modules

    NFT704

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • AOB type AC 2 products available

    Complete your system

    • AOB type AC
    • BFC225F

      Add-on block 1P+N 25A 300mA AC

      €0.00  / *
    • BDC225F

      Add-on block 1P+N 25A 30mA AC

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      4 A
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      6 kA
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      10 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      10 kA
    • Rated current at -15°C
      4.77 A
    • Rated current at -10°C
      4.68 A
    • Rated current at -5°C
      4.6 A
    • Rated current at 0°C
      4.51 A
    • Rated current at 5°C
      4.43 A
    • Rated current at 10°C
      4.34 A
    • Rated current at 15°C
      4.26 A
    • Rated current at 20°C
      4.17 A
    • Rated current at 25°C
      4.09 A
    • Rated current at 30°C
      4 A
    • Rated current at 35°C
      3.93 A
    • Rated current at 40°C
      3.85 A
    • Rated current at 45°C
      3.78 A
    • Rated current at 50°C
      3.7 A
    • Rated current at 55°C
      3.63 A
    • Rated current at 60°C
      3.55 A
    • Rated current at 65°C
      3.48 A
    • Rated current at 70°C
      3.4 A
    • Rated service breaking capa­city Ics AC according to IEC 60947-2
      75 %
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      6 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      20 kA
    Archi­tec­ture
    • Type of pole
      1P+N
    • Curve
      C
    Capa­city
    • Number of modules
      1
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1.90 - 1.90 Nm
    • Type of bottom connec­tion for modular devices
      Screw terminal
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      0.75 - 16.0 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      0.75 - 10.0 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      60 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      3
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      2.70 W
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Shifted terminal
    • Down connec­tion align­ment for modular devices
      Shifted terminal
    Dimen­sions
    • Width
      17.70 mm
    • Height
      84.70 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4000

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration NFT704
    PDF
    RoHS report NFT704
    PDF

    Downloads

    • Image NFT704  | Hager Africa

      Product Image NFT704

    • Product datasheet

      Image Hager Product data sheet NFT704  | Hager Africa

      Hager Product data sheet NFT704

      MCB 1P+N 6/10kA C-4A 1M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      262,31 kB
      Image UKCA Declaration of Conformity  | Hager Africa

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-08-19

      PDF
      454,26 kB
    More documentation

    Discover more of this product range

      5
    • 1
      NEN150 - MCB 1P 6/10kA B-50A 1M
      NEN150
      MCB 1P 6/10kA B-50A 1M
    • 2
      NEN125 - Magnetic MCB 4P 63A 15kA 400V IEC 60947-2 4 Modules
      NEN125
      MCB 1P 6/10kA B-25A 1M
    • 3
      HMX410 - Terminal shield 3P for HA362/HA364/HA368
      HMX410
      MCB 4P 50kA C-10A 6M
    • 4
      HMX363 - MCB 3P 50kA C-63A 4.5M
      HMX363
      MCB 3P 50kA C-63A 4.5M
    • 5
      HMX340 - MCB 3P 50kA C-40A 4.5M
      HMX340
      MCB 3P 50kA C-40A 4.5M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group