The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Modular protec­tion and accessories
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • NFT703
    EAN
    3250614630668
    Packaging
    12
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    MCB 1P+N 6/10kA C-3A 1M NFT703

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 1P+N 6/10kA C-3A 1M

    NFT703

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • AOB type AC 2 products available

    Complete your system

    • AOB type AC
    • BFC225F

      Add-on block 1P+N 25A 300mA AC

      0.00 €  / *
    • BDC225F

      Add-on block 1P+N 25A 30mA AC

      0.00 €  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      1P+N
    • Curve
      C
    Elec­tric current
    • Rated current
      3 A
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      6 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      6 kA
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      6 kA
    • Min./max. threshold value of the AC thermal oper­a­tion
      1.13 - 1.45 A
    • Min./max. threshold value of the DC thermal oper­a­tion
      0 - 0 A
    • Rated current -25°C
      3.71 A
    • Rated current at -20°C
      3.66 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      10 kA
    • Rated current -15°C
      3.60 A
    • Rated current -10°C
      3.53 A
    • Rated current -5°C
      3.47 A
    • Rated current at 0°C
      3.41 A
    • Rated current 5°C
      3.34 A
    • Rated current 10°C
      3.28 A
    • Rated current 15°C
      3.21 A
    • Rated current at 20°C
      3.14 A
    • Rated current 25°C
      3.07 A
    • Rated current 30°C
      3 A
    • Rated current 35°C
      2.94 A
    • Rated current at 40°C
      2.88 A
    • Rated current at 45°C
      2.82 A
    • Rated current at 50°C
      2.76 A
    • Rated current 55°C
      2.70 A
    • Rated current 60°C
      2.63 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      0.95
    • Correc­tion factor of rating current for 3 devices placed side by side
      0.95
    • Correc­tion factor of rating current for 4 and 5 devices placed side by side
      0.90
    • Correc­tion factor of rating current for 6 devices placed side by side
      0.85
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      Screw terminal
    • Nominal tight­ening torque
      1.90 - 1.90 Nm
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      253 V
    Frequency
    • Frequency
      50 - 60 Hz
    Capa­city
    • Number of modules
      1
    Power
    • Total power loss under IN
      2.30 W
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 60 °C
    • Max. Alti­tude
      2000 m
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4000
    • Number of mech­an­ical oper­a­tions
      20000
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      60 mm
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Shifted terminal
    • Down connec­tion align­ment for modular devices
      Shifted terminal
    Dimen­sions
    • Height
      84.70 mm
    • Width
      17.70 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration NFT703
    PDF
    Hager RoHS report NFT703
    PDF

    Downloads

    • Image NFT703  | Hager Africa

      Product Image NFT703

    • Product datasheet

      Image Hager Product data sheet NFT703  | Hager Africa

      Hager Product data sheet NFT703

      MCB 1P+N 6/10kA C-3A 1M

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-08-19

      PDF
      450,75 kB
      Image UKCA Declaration of Conformity  | Hager Africa

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-08-19

      PDF
      454,26 kB
    More documentation

    Discover more of this product range

      5
    • 1
      MCN316A - MCB 3P 6kA C-16A 3M
      MCN316A
      MCB 3P 6kA C-16A 3M
    • 2
      MCN116A - MCB 1P 6kA C-16A 1M
      MCN116A
      MCB 1P 6kA C-16A 1M
    • 3
      MCN110A - MCB 1P 6kA C-10A 1M
      MCN110A
      MCB 1P 6kA C-10A 1M
    • 4
      MBN132A - MCB 1P 6kA B-32A 1M
      MBN132A
      MCB 1P 6kA B-32A 1M
    • 5
      NDN204A - MCB 2P 10kA/15kA D-4A 2M
      NDN204A
      MCB 2P 10kA/15kA D-4A 2M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group