The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Modular devices
  • Modular protec­tion and accessories
  • Mini­ature circuit breakers (MCB and MCB Multi­polar)
  • NFT702
  • Modular devices

MCB 1P+N 6/10kA C-2A 1M NFT702

EAN
3250614630651
Packaging
12

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB 1P+N 6/10kA C-2A 1M

NFT702

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • AOB type AC 2 products available

Complete your system

  • AOB type AC
  • BFC225F

    Add-on block 1P+N 25A 300mA AC

    0.00 €  / *
  • BDC225F

    Add-on block 1P+N 25A 30mA AC

    0.00 €  / *

Technical properties

Archi­tec­ture
  • Type of pole
    1P+N
  • Curve
    C
Elec­tric current
  • Rated current
    2 A
  • Rated service breaking capa­city Ics AC according to IEC 60898-1
    6 kA
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
    6 kA
  • Min./max. threshold value of the AC thermal oper­a­tion
    1.13 - 1.45 A
  • Min./max. threshold value of the DC thermal oper­a­tion
    0 - 0 A
  • Rated current -25°C
    2.65 A
  • Rated current at -20°C
    2.60 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
    10 kA
  • Rated current -15°C
    2.55 A
  • Rated current -10°C
    2.49 A
  • Rated current -5°C
    2.44 A
  • Rated current at 0°C
    2.38 A
  • Rated current 5°C
    2.32 A
  • Rated current 10°C
    2.26 A
  • Rated current 15°C
    2.20 A
  • Rated current at 20°C
    2.13 A
  • Rated current 25°C
    2.07 A
  • Rated current 30°C
    2 A
  • Rated current 35°C
    1.94 A
  • Rated current at 40°C
    1.89 A
  • Rated current at 45°C
    1.83 A
  • Rated current at 50°C
    1.76 A
  • Rated current 55°C
    1.70 A
  • Rated current 60°C
    1.63 A
  • Correc­tion factor of rating current for 2 devices placed side by side
    0.95
  • Correc­tion factor of rating current for 3 devices placed side by side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side by side
    0.90
  • Correc­tion factor of rating current for 6 devices placed side by side
    0.85
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    Screw terminal
  • Nominal tight­ening torque
    1.90 - 1.90 Nm
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 240 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Max. oper­ating voltage
    253 V
Frequency
  • Frequency
    50 - 60 Hz
Capa­city
  • Number of modules
    1
Power
  • Total power loss under IN
    1.90 W
Use condi­tions
  • Oper­ating temper­ature
    -25 - 60 °C
  • Max. Alti­tude
    2000 m
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4000
  • Number of mech­an­ical oper­a­tions
    20000
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Grid distance
    60 mm
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Shifted terminal
  • Down connec­tion align­ment for modular devices
    Shifted terminal
Dimen­sions
  • Height
    84.70 mm
  • Width
    17.70 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

MCB 1P 6kA B-16A, 1 module
PDF
67,85 MB
Hager REACH declaration NFT702
PDF
Hager RoHS report NFT702
PDF

Downloads

  • Image NFT702  | Hager Africa

    Product Image NFT702

  • Product datasheet

    Image Hager Product data sheet NFT702  | Hager Africa

    Hager Product data sheet NFT702

    MCB 1P+N 6/10kA C-2A 1M

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager Africa

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-08-19

    PDF
    450,75 kB
    Image UKCA Declaration of Conformity  | Hager Africa

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2024-08-19

    PDF
    454,26 kB
More documentation

Discover more of this product range

    5
  • 1
    MCN316A - MCB 3P 6kA C-16A 3M
    MCN316A
    MCB 3P 6kA C-16A 3M
  • 2
    MCN120A - MCB 1P 6kA C-20A 1M
    MCN120A
    MCB 1P 6kA C-20A 1M
  • 3
    MCN116A - MCB 1P 6kA C-16A 1M
    MCN116A
    MCB 1P 6kA C-16A 1M
  • 4
    MCN110A - MCB 1P 6kA C-10A 1M
    MCN110A
    MCB 1P 6kA C-10A 1M
  • 5
    MBN132A - MCB 1P 6kA B-32A 1M
    MBN132A
    MCB 1P 6kA B-32A 1M

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group