The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • M7249
    The Hager Cable Retainer for LF/LFP, 110 mm wide, secures and organizes cables in trunking systems. Made from robust PC-ABS in black, it installs quickly via click mounting and provides reliable strain relief. Compatible with LFF 40x110 and LFF 60x110 ducts, it keeps wiring tidy and protected in residential and commercial installations.
    EAN
    4012740838412
    VPE
    10 pieces
    • Cable trunking systems - LF

    Cable retainers ATA trunking 30mm 50pcs Click mounting ABS Blue M7249

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Cable retainers ATA trunking 30mm 50pcs Click mounting ABS Blue

    M7249

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Width
      110 mm
    Mater­ials
    • Material
      PC-ABS
    • Treat­ment
      Untreated
    • Colour
      Black
    Install­a­tion, mounting
    • Is adjustable to duct width
      No
    Connectivity
    • Mounting type
      Click mounting
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No
    • Related Series
      LFF 40x110, LFF 60x110

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Distribution trunking - series LFF (english)
    PDF
    383,26 kB
    REACH declaration M7249
    PDF
    RoHS report M7249
    PDF

    Downloads

    • Image M7249  | Hager UK

      Product Image M7249

    • GeneratedProductDatasheet

      Image Hager Product data sheet M7249  | Hager UK

      Hager Product data sheet M7249

      Cable retainer,LF/LFP B=110mm

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      334,89 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      271,10 kB
      Image Declaration of conformity en-GB 2026-09-30  | Hager UK

      Declaration of conformity en-GB 2026-09-30

      PDF
      438,98 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LFS602003VERZ - Overlapping T-piece steel LFS trunking 60x150 galvanized IP30 IK08
      LFS602003VERZ
      external corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 2
      LFS602005VERZ - External corner overlapping 90° steel galvanized for LFS 60x200 IP30 IK08
      LFS602005VERZ
      flat angle overlapping steel/plaster for LFS trunking 60x200mm galvanized
    • 3
      LFS602004VERZ - Internal corner overlapping 90° LFS 60x150 steel galvanized IK08 IP30
      LFS602004VERZ
      internal corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 4
      LFS602006VERZ - Flat angle 90° steel galvanized for LFS trunking 60x200 IP30 IK08
      LFS602006VERZ
      endcap steel/plaster for LFS trunking 60x200mm galvanized
    • 5
      LFS601508VERZ - End cap LFS trunking 60x150 galvanized steel IK08 IP30 screw/snap-on
      LFS601508VERZ
      T-piece overlapping steel/plaster for LFS trunking 60x150mm galvanized

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group