The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • M55519010
    EAN
    4012740312585
    Packaging
    5
    • Skirting ducts

    Internal corner, SL 20051, pure white M55519010

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Internal corner, SL 20051, pure white

    M55519010

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Accessories
    • Type of accessory
      Moulded
    Settings
    • Angle range
      90 - 90
    Dimen­sions
    • Height
      50 mm
    • Width
      20 mm
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Colour
      Pure white
    • RAL code
      9010
    • Treat­ment
      Untreated
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Config­ur­a­tion
    • Over­lap­ping
      Yes
    • Related Series
      SL 20x50

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration M55519010
    PDF
    RoHS report M55519010
    PDF

    Downloads

    • Image M55519010  | Hager Africa

      Product Image M55519010

    • Product datasheet

      Image Hager Product data sheet M55519010  | Hager Africa

      Hager Product data sheet M55519010

      Internal corner, SL 20051, pure white

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      371,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SL2011569016 - Accessory box coupling SL Standard 20x115 Overlapping Traffic white RAL9016
      SL2011569016
      End cap for trunking tehalit.SL 20x115mm traffic white
    • 2
      SL2005539016 - Internal corner VDI 20x55 tehalit.SL adjustable 83-135° Traffic white IP40
      SL2005539016
      External corner VDI for trunking tehalit.SL 20x55mm traffic white
    • 3
      SL2008049016 - Universal accessory box SL20080 Traffic white IP40 IK07 60mm horizontal
      SL2008049016
      Internal corner VDI for trunking tehalit.SL 20x80mm traffic white
    • 4
      SL2008039016 - Internal corner VDI tehalit.SL 20x80 adjustable 83-135° IP40 IK07 Traffic white
      SL2008039016
      External corner VDI for trunking tehalit.SL 20x80mm traffic white
    • 5
      SL2011549016 - Universal accessory box SL20115 Traffic White IP40 IK07 Standard 60 mm
      SL2011549016
      Internal corner VDI for trunking tehalit.SL 20x115mm traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group