The Hager flat angle overlapping accessory for LFS 60x150 trunking enables neat 90° horizontal direction changes while preserving cable protection and capacity. Moulded steel, varnished in traffic white (RAL9016), it offers robust IK08 impact resistance and IP30 ingress protection. Overlapping design ensures seamless alignment and clean finish. Rated for -5 to 90°C, it fits 60x150mm runs (measurement a 50 mm), ideal for indoor installations.
EAN
4012740007580
Packaging
4
External corner 90° overlapping steel LFS 60x150 Traffic white RAL9016 IP30 LFS6015059016
Technical properties
Dimensions
-
Height60 mm
-
Width150 mm
-
Measurement a50 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialSteel
-
TreatmentVarnished
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
-
Related SeriesLFS 60x150
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation