The Hager T-piece overlapping steel/plaster for LFS 60x100 galvanized enables clean 3-way branching of 60x100 mm trunking. Moulded galvanized steel with zinc finish ensures robustness and DIN 4102-12 functional integrity, with IK08 impact resistance and IP30 for indoor use. Dimensions: H60 x W100 mm, 350 mm leg. Operating −5 to 60°C. Ideal for reliable cable routing in steel or plaster installations.
EAN
4012740023184
Packaging
6
End cap LFS 60x100 trunking Steel Galvanized IK08 IP30 Screw/Snap-on LFS601008VERZ
Technical properties
Dimensions
-
Height60 mm
-
Width100 mm
-
Measurement a350 mm
Accessories
-
Type of accessoryMoulded
Standards
-
Suitable for functional integrity according to DIN4102-12Yes
Materials
-
MaterialSteel
-
TreatmentGalvanised
-
ColourZinc
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
-
Related SeriesLFS 60x100
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFS601008VERZ
T-piece overlapping steel/plaster for LFS trunking 60x100mm galvanized
PDF -
Product certificate
Product certificate International 2022-06-28
Product certificate de-DE 2022-06-28
PDF1,43 MB -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2021-09-30
PDF633,95 kB
Declaration of conformity en-GB 2026-08-07
PDF331,77 kB
More documentation