The Hager flat angle for LFS 60x100 trunking creates a neat 90° flat transition, ideal for steel or plaster installations. Moulded steel with galvanized zinc finish ensures durability, IK08 impact resistance and IP30 protection. Compatible with functional integrity per DIN 4102-12, it withstands -5 to 60°C. Dimensions 60x100 mm with 50 mm bend depth, delivering reliable cable routing and a clean, professional finish.
EAN
4012740023160
Packaging
4
External corner 90° overlapping LFS 60x100 steel galvanized IK08 IP30 LFS601005VERZ
Technical properties
Dimensions
-
Height60 mm
-
Width100 mm
-
Measurement a50 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialSteel
-
TreatmentGalvanised
-
ColourZinc
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Standards
-
Suitable for functional integrity according to DIN4102-12Yes
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
-
Related SeriesLFS 60x100
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFS601005VERZ
flat angle overlapping steel/plaster for LFS trunking 60x100mm galvanized
PDF -
Product certificate
Product certificate International 2022-06-28
Product certificate de-DE 2022-06-28
PDF1,43 MB -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2021-09-30
PDF633,95 kB
Declaration of conformity en-GB 2026-08-07
PDF331,77 kB
More documentation