The Hager internal corner, overlapping, for LFS 60x100 trunking delivers a neat 90° inside bend and tidy cable routing. Varnished steel in traffic white RAL9016 ensures durability, IK08 robustness and IP30 protection. Sized 60x100 mm to match the run, operating -5 to 90°C, and suitable for functional integrity per DIN 4102-12—ideal for clean, long‑lasting corner transitions.
EAN
4012740007511
Packaging
4
Internal corner LFS 60x60 overlapping steel Traffic white RAL9016 IK08 IP30 LFS6010049016
Technical properties
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Dimensions
-
Height60 mm
-
Width100 mm
-
Measurement a50 mm
Materials
-
MaterialSteel
-
TreatmentVarnished
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Standards
-
Suitable for functional integrity according to DIN4102-12Yes
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
Related SeriesLFS 60x100
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFS6010049016
internal corner overlapping steel for LFS 60x100mm traffic white
PDF -
Product certificate
Product certificate International 2022-06-28
Product certificate de-DE 2022-06-28
PDF1,43 MB -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2021-09-30
PDF633,95 kB
Declaration of conformity en-GB 2026-08-07
PDF331,77 kB
More documentation