The Hager overlapping T-piece for LFS 60x60 trunking enables clean 90° branch-offs in steel/plaster installations. Galvanized steel (zinc finish) ensures durability, with IK08 impact resistance and IP30 protection. Size 60x60 mm with 200 mm branch. Molded for precise fit, operating from -5 to 60°C. Ideal for robust, tidy cable routing while maintaining alignment and coverage at overlaps.
EAN
4012740023139
Packaging
4
End cap LFS trunking 60x60mm Galvanized steel IK08 IP30 screw/snap-on LFS600608VERZ
Technical properties
Dimensions
-
Height60 mm
-
Width60 mm
-
Measurement a200 mm
Accessories
-
Type of accessoryMoulded
Standards
-
Suitable for functional integrity according to DIN4102-12No
Materials
-
MaterialSteel
-
TreatmentGalvanised
-
ColourZinc
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
-
Related SeriesLFS 60x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation