The Hager endcap for LFS 60x60 trunking provides a clean, secure termination on steel or plaster installations. Made of galvanized steel (zinc finish), it offers IK08 impact resistance and IP30 protection. Sized 60x60 mm, it mounts by screw connection or snap-on. Operating range -5 to 60°C. Ideal for safeguarding cables and ensuring a neat, durable finish in residential or commercial runs.
EAN
4012740023122
Packaging
10
Flat angle overlapping 90° steel galvanized LFS trunking 60x60 IP30 IK08 LFS600606VERZ
Technical properties
Dimensions
-
Height60 mm
-
Width60 mm
Materials
-
MaterialSteel
-
TreatmentGalvanised
-
ColourZinc
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Connectivity
-
Mounting typeScrew connection, Snap-on mounting
Standards
-
Suitable for functional integrity according to DIN4102-12No
-
Related SeriesLFS 60x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation