The Hager flat angle overlapping fitting for LFS 60x60 trunking enables a 90° horizontal change of direction with neat, concealed joints in steel or plaster installations. Galvanized steel (zinc finish), 60x60 mm with 50 mm offset. Rated IK08 and IP30, operating -5 to 60 °C. Moulded design ensures quick, secure installation while protecting cables and maintaining a clean finish. Suitable for LFS 60x60 series.
EAN
4012740023115
Packaging
6
External corner 90° overlapping LFS trunking 60x60 steel galvanized IK08 IP30 LFS600605VERZ
Technical properties
Dimensions
-
Height60 mm
-
Width60 mm
-
Measurement a50 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialSteel
-
TreatmentGalvanised
-
ColourZinc
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
-
Related SeriesLFS 60x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation