The Hager overlapping T-piece for LFS 40x60 trunking enables clean 90° branching in steel/plaster installations. Made of galvanized steel (zinc finish), it provides IK08 impact resistance and IP30 protection. The 200 mm overlap ensures secure, neat cable transitions. Suitable for functional integrity per DIN 4102-12 and operating from -5 to 60°C, it ensures reliable cable routing in demanding environments.
EAN
4012740023085
Packaging
8
End cap for LFS 40x60 trunking, galvanized steel, IK08, IP30 LFS400608VERZ
Technical properties
Dimensions
-
Height40 mm
-
Width60 mm
-
Measurement a200 mm
Accessories
-
Type of accessoryMoulded
Standards
-
Suitable for functional integrity according to DIN4102-12Yes
Materials
-
MaterialSteel
-
TreatmentGalvanised
-
ColourZinc
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
-
Related SeriesLFS 40x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFS400608VERZ
T-piece overlapping steel/plaster for LFS trunking 40x60mm galvanized
PDF -
Product certificate
Product certificate International 2022-06-28
Product certificate de-DE 2022-06-28
PDF1,43 MB -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2021-09-30
PDF633,95 kB
Declaration of conformity en-GB 2026-08-07
PDF331,77 kB
More documentation