The Hager endcap for LFS 40x60 trunking provides a neat, safe termination on steel or plaster installations. Made of galvanised steel (zinc finish) for durability and corrosion resistance, it offers IK08 impact and IP30 ingress protection. Sized 40×60 mm, it installs quickly by snap-on or screw fixing. Operating from -5 to 60 °C, it’s ideal for indoor cable management ends in residential and commercial sites.
EAN
4012740023078
Packaging
5
Flat angle overlapping 90° galvanized steel for LFS 40x60 trunking IP30 IK08 LFS400606VERZ
Technical properties
Dimensions
-
Height40 mm
-
Width60 mm
Materials
-
MaterialSteel
-
TreatmentGalvanised
-
ColourZinc
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
With antibacterial treatmentNo
Connectivity
-
Mounting typeScrew connection, Snap-on mounting
Standards
-
Suitable for functional integrity according to DIN4102-12Yes
-
Related SeriesLFS 40x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFS400606VERZ
endcap steel/plaster for LFS trunking 40x60mm galvanized
PDF -
Product certificate
Product certificate International 2022-06-28
Product certificate de-DE 2022-06-28
PDF1,43 MB -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2021-09-30
PDF633,95 kB
Declaration of conformity en-GB 2026-08-07
PDF331,77 kB
More documentation