The Hager flat angle overlapping steel accessory for LFS 40x60 trunking enables neat 90° horizontal direction changes with a secure overlap for a clean, continuous finish. Varnished steel in traffic white (RAL9016) delivers IK08 impact resistance and IP30 protection, and is suitable for functional integrity per DIN 4102-12. Operating range -5 to 90°C. Moulded design, 40x60 mm, measurement a 50 mm—ideal for durable indoor cable routing.
EAN
4012740007405
Packaging
1 Piece
External corner 90° Overlapping Steel LFS 40x60 IP30 IK08 RAL9016 LFS4006059016
Technical properties
Dimensions
-
Height40 mm
-
Width60 mm
-
Measurement a50 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialSteel
-
TreatmentVarnished
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Standards
-
Suitable for functional integrity according to DIN4102-12Yes
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingYes
-
With antibacterial treatmentNo
Installation, mounting
-
Mounting onThrough lid
Architecture
-
SymmetricalYes
-
Related SeriesLFS 40x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFS4006059016
flat angle overlapping steel for LFS trunking 40x60mm traffic white
PDF -
Product certificate
Product certificate International 2022-06-28
Product certificate de-DE 2022-06-28
PDF1,43 MB -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2021-09-30
PDF633,95 kB
Declaration of conformity en-GB 2026-08-07
PDF331,77 kB
More documentation