The Hager internal corner overlapping steel fitting for LFS 40x60 trunking forms clean 90° inside bends for a seamless, protected cable route. Varnished steel in traffic white (RAL9016) delivers durability and a neat match. Rated IK08 and IP30, and suitable for functional integrity per DIN 4102-12. Sized 40x60 mm and operating from -5 to 90°C, it ensures reliable, tidy routing in residential and commercial installs.
EAN
4012740007399
Packaging
4
Internal corner for LFS trunking 30x45 Steel 90° Traffic white RAL9016 IK08 IP30 LFS4006049016
Technical properties
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Dimensions
-
Height40 mm
-
Width60 mm
-
Measurement a50 mm
Materials
-
MaterialSteel
-
TreatmentVarnished
-
ColourTraffic white
-
RAL code9016
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP30
Standards
-
Suitable for functional integrity according to DIN4102-12Yes
Use conditions
-
Operating temperature-5 - 90 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
Related SeriesLFS 40x60
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LFS4006049016
internal corner overlapping steel for LFS trunking 40x60mm traffic white
PDF -
Product certificate
Product certificate International 2022-06-28
Product certificate de-DE 2022-06-28
PDF1,43 MB -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2021-09-30
PDF633,95 kB
Declaration of conformity en-GB 2026-08-07
PDF331,77 kB
More documentation