The Hager internal corner, halogen‑free, for LF 30x45 mm trunking in stone grey (RAL7030) creates a neat 90° inside bend while maintaining cable routing and low-smoke safety. Molded ABS with IK07 impact resistance ensures durability. Dimensions 30×45 mm, measure A 60 mm. Operating −5 to 60°C. Compatible with LFF 30×45 series for quick, clean installation in residential and commercial runs.
EAN
4012740021173
Packaging
1 Piece
Internal corner for trunking 60x150mm halogen free traffic white RAL9016 IK07 LF3004547030
Technical properties
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Dimensions
-
Height30 mm
-
Width45 mm
-
Measurement a60 mm
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
Related SeriesLFF 30x45
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF3004547030
internal corner halogen free for trunking LF 30x45mm stone grey
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation