The Hager external corner, halogen‑free, for LF/LFF 30x45 mm trunking in stone grey (RAL7030) delivers a neat 90° transition while protecting and guiding cables. Moulded ABS with IK07 impact resistance ensures durability and safety from -5 to 60°C. Its precise 30x45 mm fit enables quick, clean installation and consistent aesthetics in residential and commercial runs.
EAN
4012740021135
Packaging
1 Piece
End cap for trunking 60x150 mm Halogen-free Stone Grey IK07 snap-on/screw LF3004537030
Technical properties
Dimensions
-
Height30 mm
-
Width45 mm
-
Measurement a30 mm
Accessories
-
Type of accessoryMoulded
Settings
-
Angle range90 - 90
Materials
-
MaterialAcrylonitrile-Butadiene-Styrene (ABS)
-
TreatmentUntreated
-
ColourStone grey
-
RAL code7030
Safety
-
Impact resistance IKIK07
Standards
-
Suitable for functional integrity according to DIN4102-12No
Use conditions
-
Operating temperature-5 - 60 °C
Equipment
-
With protective filmNo
Configuration
-
OverlappingNo
-
Related SeriesLFF 30x45
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet LF3004537030
external corner halogen free for trunking LF 30x45mm stone grey
PDF -
Product licence
Product_Licence_NF004_1074_LFF
Product licence International 2021-02-12
PDF1,52 MB -
Declaration of conformity
Declaration of conformity en-GB 2026-08-07
PDF334,89 kB
Declaration of conformity en-GB 2026-09-30
PDF438,98 kB
More documentation