The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Cable trunking systems
  • Fire-res­istant duct systems and fire protec­tion accessories
  • L6978VERZ
  • Cable routing and room connec­tion systems

sliding collar, FWK 90/99260,galvanized L6978VERZ

EAN
4012740150217
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

sliding collar, FWK 90/99260,galvanized

L6978VERZ

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Safety
  • Fire resist­ance class
    E30, E90
Archi­tec­ture
  • Number of flame retardant sides
    3
Dimen­sions
  • Height
    103 mm
  • Internal height
    103 mm
  • Width
    254 mm
  • Internal width
    254 mm
  • Meas­ure­ment a
    400 mm
  • Inner cross-sec­tion
    26162 - 26162 mm²
Mater­ials
  • Material
    Plaster, Steel
  • Treat­ment
    Galvan­ised
  • Colour
    Zinc
Equip­ment
  • Sheeting material
    Steel

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration L6978VERZ
PDF
Hager RoHS report L6978VERZ
PDF

Downloads

  • Image L6978VERZ  | Hager Africa

    Product Image L6978VERZ

  • Product datasheet

    Image Hager Product data sheet L6978VERZ  | Hager Africa

    Hager Product data sheet L6978VERZ

    sliding collar, FWK 90/99260,galvanized

    PDF
  • Product certificate

    Image Product certificate International 2022-08-03  | Hager Africa

    Product certificate International 2022-08-03

    PDF
    885,27 kB
    Image Product certificate International 2022-08-03  | Hager Africa

    Product certificate International 2022-08-03

    PDF
    1,01 MB
    Image Product certificate International 2024-03-19  | Hager Africa

    Product certificate International 2024-03-19

    PDF
    123,77 kB
    Image Product certificate International 2024-03-19  | Hager Africa

    Product certificate International 2024-03-19

    PDF
    5,34 MB
  • Declaration of conformity

    Image Declaration of conformity for FWK  | Hager Africa

    Declaration of conformity for FWK

    Declaration of conformity International 2017-01-13

    PDF
    679,92 kB
More documentation

Discover more of this product range

    5
  • 1
    L5735VERZ - Cable retaining clip, FWK 99260
    L5735VERZ
    Cable retaining clip, FWK 99260
  • 2
    FWK9501100VERZ - fire-protection trunking short circuit integrity E60/E30 FWK90 50x110 0, 75m ga
    FWK9501100VERZ
    fire-protection trunking short circuit integrity E60/E30 FWK90 50x110 0, 75m ga
  • 3
    L6915VERZ - Flat corner, FWK 90/50060, galvanized
    L6915VERZ
    Flat corner, FWK 90/50060, galvanized
  • 4
    L6828VERZ - sliding collar, FWK 30/50110,galvanized
    L6828VERZ
    sliding collar, FWK 30/50110, galvanized
  • 5
    L6963VERZ - End cap, FWK 90/99160, galvanized
    L6963VERZ
    End cap, FWK 90/99160, galvanized

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group