The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • L4183GNGE
    The Hager green-yellow pluggable earth cable, 600 mm, provides a ready-made protective earth link for trunking and pole systems. With a single 4 mm² conductor, it ensures low-impedance grounding and quick installation. Compatible with AKA 18x125, SLA 18x75, BRAP 65x100/130/170, and Ceiling/Floor Pole 45 and Eco series, it streamlines safe bonding in residential and commercial setups.
    EAN
    4012740250894
    VPE
    25 pieces
    • Cable trunking systems - LF
    • Fire-res­istant duct systems and fire protec­tion accessories
    • See more

    Shaft Extension No.6 200mm for LBS 100-160A L4183GNGE

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Shaft Extension No.6 200mm for LBS 100-160A

    L4183GNGE

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Length
      600 mm
    Connec­tion
    • Conductor cross-sec­tion
      4 - 4 mm²
    Connectivity
    • Number of wires
      1
    • Related Series
      AKA 18x125, BRAP 65x100, BRAP 65x130, BRAP 65x170, Ceiling pole 45, Ceiling pole 45 Eco, Floor pole 45, Floor pole 45 Eco, SLA 18x75

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration L4183GNGE
    PDF
    RoHS report L4183GNGE
    PDF

    Downloads

    • Image L4183GNGE  | Hager UK

      Product Image L4183GNGE

    • GeneratedProductDatasheet

      Image Hager Product data sheet L4183GNGE  | Hager UK

      Hager Product data sheet L4183GNGE

      Earth-cable plugable length 600mm green-yellow

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      LFS602003VERZ - Overlapping T-piece steel LFS trunking 60x150 galvanized IP30 IK08
      LFS602003VERZ
      external corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 2
      LFS602005VERZ - External corner overlapping 90° steel galvanized for LFS 60x200 IP30 IK08
      LFS602005VERZ
      flat angle overlapping steel/plaster for LFS trunking 60x200mm galvanized
    • 3
      LFS602004VERZ - Internal corner overlapping 90° LFS 60x150 steel galvanized IK08 IP30
      LFS602004VERZ
      internal corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 4
      LFS602006VERZ - Flat angle 90° steel galvanized for LFS trunking 60x200 IP30 IK08
      LFS602006VERZ
      endcap steel/plaster for LFS trunking 60x200mm galvanized
    • 5
      LFS601508VERZ - End cap LFS trunking 60x150 galvanized steel IK08 IP30 screw/snap-on
      LFS601508VERZ
      T-piece overlapping steel/plaster for LFS trunking 60x150mm galvanized

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group