The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Fire-res­istant duct systems and fire protec­tion accessories
    • L6477VERZ
    EAN
    4012740183864
    Packaging
    32 Meters
    • Fire-res­istant duct systems and fire protec­tion accessories

    Partition with C-profile installation for wall trunkings BR/A/H of steel L6477VERZ

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Partition with C-profile installation for wall trunkings BR/A/H of steel

    L6477VERZ

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      70 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Steel
    • Colour
      Zinc
    • Treat­ment
      Galvan­ised
    Safety
    • Impact resist­ance IK
      IK07
    • Related Series
      BRAP 65x100, BRAP 65x130, BRAP 65x170

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Installation trunking systems BR, BRN and GBD (English )
    PDF
    262,95 kB
    PEP - Installation trunking systems BR, BRN and GBD (English)
    PDF
    430,54 kB
    REACH declaration L6477VERZ
    PDF
    RoHS report L6477VERZ
    PDF

    Downloads

    • Image L6477VERZ  | Hager Africa

      Product Image L6477VERZ

    • Product datasheet

      Image Hager Product data sheet L6477VERZ  | Hager Africa

      Hager Product data sheet L6477VERZ

      Partition with C-profile installation for wall trunkings BR/A/H of steel

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FWK9501100VERZ - fire-protection trunking short circuit integrity E60/E30 FWK90 50x110 0, 75m ga
      FWK9501100VERZ
      fire-protection trunking short circuit integrity E60/E30 FWK90 50x110 0, 75m ga
    • 2
      L6828VERZ - sliding collar, FWK 30/50110,galvanized
      L6828VERZ
      sliding collar, FWK 30/50110, galvanized
    • 3
      L6965VERZ - Flat corner, FWK 90/99160, galvanized
      L6965VERZ
      Flat corner, FWK 90/99160, galvanized
    • 4
      L6829 - adaption piece, FWK30/50110
      L6829
      adaption piece, FWK30/50110
    • 5
      L6819 - adaption piece, FWK 30/50060
      L6819
      adaption piece, FWK 30/50060

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group