The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Terminal Connec­­tions & Busbar
    • Busbar
    • KZN021
    The Hager KDN 1-pole busbar endcap is an insulated contact-protection end piece for safely terminating busbar runs. It prevents accidental touch and short circuits at open busbar ends, enhancing safety and compliance. Compact and easy to fit, it ensures a clean finish and reliable insulation for residential and commercial distribution boards.
    EAN
    3250613961701
    Packaging
    50
    • Busbar

    Busbar end cap KDN insulated contact protection for 2P and 3P KZN021

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Busbar end cap KDN insulated contact protection for 2P and 3P

    KZN021

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Use condi­tions
    • Insu­lated
      Yes
    Func­tions
    • Type of accessory for busbars
      Contact protec­tion end piece

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Endcap for busbars KDN 2P/3P (English)
    PDF
    494,36 kB
    REACH declaration KZN021
    PDF
    RoHS report KZN021
    PDF

    Downloads

    • Image KZN021  | Hager Africa

      Product Image KZN021

    • Product datasheet

      Image Hager Product data sheet KZN021  | Hager Africa

      Hager Product data sheet KZN021

      Endcap for busbar KDN 1 pole

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-01-12  | Hager Africa

      Declaration of conformity en-GB 2026-01-12

      PDF
      386,96 kB
      Image Declaration of conformity en-GB 2026-01-12  | Hager Africa

      Declaration of conformity en-GB 2026-01-12

      PDF
      364,15 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KF30M - Cable terminal 1P fork 1 cable 80A screw terminal 25mm²/16mm²
      KF30M
      Cable terminal for motor starter 3P 63A fork 10mm²
    • 2
      KBN663A - Insulated busbar 3P+N 63A prong 10mm² 24M for 1P+N MCB
      KBN663A
      Insulated busbar3P+N 63A prong 10mm² 24C for MCB 1P+N 1 module
    • 3
      KBN663C - Insulated busbar Quick Connect 2P 63A pin phase 13 modules 228mm
      KBN663C
      Insulated busbar3P+N 63A prong 10mm² 48C for MCB 1P+N 1 module
    • 4
      KZN624 - Current Transformer Bar/Cable-through 75/5A Class 1 1.5VA DIN-rail BG113
      KZN624
      Endcap for busbar 3P+N
    • 5
      KZ022 - 10 endcaps for bubar 2P 10mm²
      KZ022
      10 endcaps for bubar 2P 10mm²

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group