The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Terminal Connec­­tions & Busbar
    • Busbar
    • KS72B
    EAN
    3250613890117
    Packaging
    10
    • Busbar

    Copper rail, univers, 12x5x245mm, with 11 connection screws 5x8mm KS72B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Copper rail, univers, 12x5x245mm, with 11 connection screws 5x8mm

    KS72B

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      160 A
    Dimen­sions
    • Width/thick­ness busbar
      5 - 5 mm
    • Height busbar
      12 mm
    • Busbar length
      245 mm
    Equip­ment
    • Number of section in width
      1
    • Type of busbar
      Flat
    Mater­ials
    • Material
      Copper

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KS72B
    PDF
    RoHS report KS72B
    PDF

    Downloads

    • Image KS72B  | Hager Africa

      Product Image KS72B

    • Product datasheet

      Image Hager Product data sheet KS72B  | Hager Africa

      Hager Product data sheet KS72B

      Copper rail, univers, 12x5x245mm, with 11 connection screws 5x8mm

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      KBN663A - Insulated busbar 3P+N 63A prong 10mm² 24M for 1P+N MCB
      KBN663A
      Insulated busbar3P+N 63A prong 10mm² 24C for MCB 1P+N 1 module
    • 2
      KD304M - Ceiling Mounting Bracket for EE820 Motion Detector, White
      KD304M
      Insulated busbar for 4 motor starters 3P 63A fork 10mm²
    • 3
      KBS763 - Insulated phase busbar 1P 63A pin 10mm² 13 modules blue
      KBS763
      Insulated busbars for Quick Connect System
    • 4
      KB480B - Load break switch 4P 400A Visible breaking Main switch Long rotary handle
      KB480B
      Insulated busbar 3P+N 80A prong 16mm² 57M
    • 5
      KB363C - Insulated busbar 3P+N 80A Pin 16mm² 57 Modules 1m 230-400V 4kV Uimp
      KB363C
      Insulated busbar 3P 63A prong 10mm² 24M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group