The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • distri­bu­tion systems for quadro4 and quadro5
    • JP003
    EAN
    3250613560034
    Packaging
    10
    • distri­bu­tion systems for quadro4 and quadro5

    Cover strip,universal,10 Modules, RAL 9011 JP003

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cover strip,universal,10 Modules, RAL 9011

    JP003

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration JP003
    PDF
    RoHS report JP003
    PDF

    Downloads

    • Image JP003  | Hager Africa

      Product Image JP003

    • Product datasheet

      Image Hager Product data sheet JP003  | Hager Africa

      Hager Product data sheet JP003

      Cover strip,universal,10 Modules, RAL 9011

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      UC844E - Cableset connecting kit quadro.system for HA250A, Rated 160A
      UC844E
      Perforated copper rail, quadro.system, M10 50x10 L1750 mm
    • 2
      A099B - Profile rail Venezia 15x2000 mm hot-dip galvanised steel symmetrical DIN
      A099B
      Perforated DIN-rail, Venezia, 15x2000 mm
    • 3
      A099E - DIN Rail Clamp Orion.Plus 18M Symmetrical Hot-dip galvanised steel
      A099E
      Perforated rail DIN, Venezia, 15x2000 mm
    • 4
      A099C - Perforated DIN rail 15x2000 mm Symmetrical Steel Hot-dip galvanised 5.5 mm
      A099C
      Profile rail, Venezia, 15x2000 mm
    • 5
      A09800 - Minicontactor 7A AC-3 coil 48V 50/60Hz
      A09800
      SYMMETRICAL DIN RAIL 10MM 2M

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group