The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Accessories for Change-over switches
    • HZC708
    EAN
    3250613140038
    Packaging
    1 Piece
    • Accessories for Change-over switches

    Insulated busbar 3P change over 63-80A HIM306 HIM308 HZC708

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated busbar 3P change over 63-80A HIM306 HIM308

    HZC708

    • Accessories
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Compatible products

    • Referenced by 4 products available

    Referenced by

    • HIM306

      Modular change-over switch 3x63A

      0.00 €  / *
    • HIM308

      Modular change-over switch 3x80A

      0.00 €  / *
    • HIM406

      Modular change-over switch 3P+N 63A

      0.00 €  / *
    • HIM408

      Modular change-over switch 3P+N 80A

      0.00 €  / *

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Halogen free Yes

    Downloads

    • Image HZC708  | Hager Africa

      Product Image HZC708

    • Product datasheet

      Image Hager Product data sheet HZC708  | Hager Africa

      Hager Product data sheet HZC708

      Insulated busbar 3P change over 63-80A HIM306 HIM308

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      835,39 kB
      Image EU Declaration of conformity  | Hager Africa

      EU Declaration of conformity

      Declaration of conformity en-GB 2025-11-21

      PDF
      604,46 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZ156 - BUSBAR 125/160A
      HZ156
      BUSBAR 125/160A
    • 2
      HZ156R - Insulated busbar HI63/125
      HZ156R
      Insulated busbar HI63/125
    • 3
      HZ160 - Auxiliary contact 1NO+1NC
      HZ160
      Auxiliary contact 1NO+1NC
    • 4
      HZ160R - 1 Auxiliary contact switch 1C+1O HI63/125
      HZ160R
      1 Auxiliary contact switch 1C+1O HI63/125
    • 5
      HZ162 - BUSBAR FOR HI460
      HZ162
      BUSBAR FOR HI460

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group