Hager X160 MCCB 3P 63A delivers robust overload and short-circuit protection for commercial and industrial feeders. Icu 40 kA at 400 V (85 kA at 240 V), Ui 690 V, Uimp 8 kV, and 10 ms opening ensure fast fault clearing. Fixed, toggle-operated, IP4X, 50-60 Hz, screw terminals for 4-95 mm², DIN-rail suitable. Rated operational 220-415 V with 10,000 electrical/20,000 mechanical cycles for long service.
EAN
3250613114374
Packaging
1 Piece
MCCB X160 4P 50A 40kA Icu 415V Fixed Toggle IP4X Screw Terminals HNA063M
Complete your system
Optional accessories
-
Under voltage coil 8 products available -
AOB MCCB type A-HI 2 products available -
Auxiliaries contact block 4 products available -
Shunt release 5 products available -
Terminal cover 4 products available -
Connection Functions 4 products available
Complete your system
Technical properties
Electric current
-
Rated current IN63 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-240 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-285 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-240 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-220 kA
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
Tripping
-
Response time when opening10 ms
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui690 V
-
Rated operational voltage Ue220 - 415 V
Functions
-
Trip unitMAG (ICB)
Power
-
Power dissipation at IN12 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations20000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor4 - 70 mm²
-
Cross-section rigid conductor4 - 95 mm²
Installation, mounting
-
Nominal tightening torque6 - 6 Nm
-
Mounting-/Connection PositionFront
-
Nominal tightening torque down terminal6 - 6 Nm
-
Nominal tightening torque top terminal6 - 6 Nm
Connectivity
-
Type of connectionScrew terminal
Dimensions
-
Height130 mm
-
Width75 mm
-
Depth68 mm
Compatibility
-
Suitable for DIN RailYes
Main electrical attributes
-
Magnetic protection trip time0 - 0 ms
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HNA063M
Moulded Case Circuit Breaker h3 x160 MAG 3P3D 63A 40kA CTC
PDF -
Installation manual
Installation manual International 2021-06-07
PDF8,51 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF346,59 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-03-20
PDF435,49 kB
More documentation