The Hager h3+ P250 TM adjustable 4P MCCB, 63 A, protects three-phase systems up to 690 V with high breaking capacity: 50 kA at 400 V, 65 kA at 230/240 V. The TM trip unit provides thermal 0.63-1×In and instantaneous 6-13×In settings for accurate overload and short-circuit protection. Fixed 4-pole with left neutral, IP4X, interlockable. Ideal for main incomers/feeders in distribution boards; accepts Cu/Al 35-185 mm².
EAN
3250613154738
VPE
1 piece
product.page.accessories.title
product.page.accessories.associated-products
-
AOB MCCB type A 2 product.page.accessories.products-available -
Auxiliaries cable adaptor 2 product.page.accessories.products-available -
Connection Functions 8 product.page.accessories.products-available -
Under voltage coil 8 product.page.accessories.products-available -
Shunt release 5 product.page.accessories.products-available -
Terminal cover 6 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
Electric current
-
Rated current IN63 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-265 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-265 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 660 V AC IEC 60947-26 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-26 kA
-
Rated current at 10°C according to IEC 6094783.10 A
-
Rated current at 15°C according to IEC 6094780.90 A
-
Rated current at 20°C according to IEC 6094778.60 A
-
Rated current at 25°C according to IEC 6094776.20 A
-
Rated current at 30°C according to IEC 6094773.70 A
-
Rated current at 35°C according to IEC 6094771.20 A
-
Rated current at 40°C according to IEC 6094768.60 A
-
Rated current at 45°C according to IEC 6094765.90 A
-
Rated current at 50°C according to IEC 6094763 A
-
Rated current at 55°C according to IEC 6094760 A
-
Rated current at 60°C according to IEC 6094756.90 A
-
Rated current at 65°C according to IEC 6094753.50 A
-
Rated current at 70°C according to IEC 6094750 A
Architecture
-
Number of poles4
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionLeft
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitTM A/A
Power
-
Power dissipation at IN13.95 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor35 - 150 mm²
-
Cross-section rigid conductor35 - 185 mm²
Cover, door
-
InterlockableYes
Settings
-
Thermal protection knob setting xIN0.63, 0.8, 1
Cable
-
Cable materialCopper, Aluminium
Compatibility
-
Compatible with RDC AOBYes
-
Suitable for DIN RailNo
-
Suitable for distribution boardYes
Dimensions
-
Height165 mm
-
Width140 mm
-
Depth97 mm
Electrical protection
-
Instantaneous protection (li): dial setting coefficient6, 8, 10, 13
Installation, mounting
-
Mounting-/Connection PositionFront
-
Nominal tightening torque12 - 12 Nm
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet HMT064DR
Moulded Case Circuit Breaker h3+ P250 TM ADJ 4P4D N0-100% 63A 50kA FTC
PDF -
ProductBimStep
CAD file for MCCB 250A 4P
STEP files International 2026-04-15
STP805,89 kB -
ProductECDeclaration
Declaration
Declaration of conformity International 2022-04-25
PDF461,97 kBDeclaration of conformity en-US 2026-07-14
PDF346,64 kB
More documentation