The Hager h3+ P160 TM ADJ 4P4D 100A MCCB protects 4‑pole circuits in commercial/industrial distribution boards. Rated 220-690 V, 50/60 Hz, it offers Icu 50 kA at 400 V (65 kA at 230/240 V) for high fault levels. Adjustable thermal 0.63-1×In and instantaneous 6-12×In enable precise coordination. Fixed, toggle‑operated, interlockable, IP4X, with screw terminals for 6-95 mm² copper conductors.
EAN
3250613177454
VPE
1 piece
Moulded Case Circuit Breaker 3P 125A 50kA MAG adjustable h3+ P160 HMS101DC
product.page.accessories.title
product.page.accessories.associated-products
-
Under voltage coil 8 product.page.accessories.products-available -
Handle for power circuit breaker 1 product.page.accessories.products-available -
Handle with interlock for power breaker 1 product.page.accessories.products-available -
Shunt release 5 product.page.accessories.products-available -
Auxiliaries cable adaptor 2 product.page.accessories.products-available -
Connection Functions 6 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
Electric current
-
Rated current IN100 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-265 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-265 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 660 V AC IEC 60947-26 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-26 kA
-
Rated current at 10°C according to IEC 60947124.30 A
-
Rated current at 15°C according to IEC 60947121.50 A
-
Rated current at 20°C according to IEC 60947118.70 A
-
Rated current at 25°C according to IEC 60947115.80 A
-
Rated current at 30°C according to IEC 60947112.80 A
-
Rated current at 35°C according to IEC 60947109.70 A
-
Rated current at 40°C according to IEC 60947106.60 A
-
Rated current at 45°C according to IEC 60947103.30 A
-
Rated current at 50°C according to IEC 60947100 A
-
Rated current at 55°C according to IEC 6094796.50 A
-
Rated current at 60°C according to IEC 6094793 A
-
Rated current at 65°C according to IEC 6094789.20 A
-
Rated current at 70°C according to IEC 6094785.30 A
Architecture
-
Number of poles4
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionLeft
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitTM A/A
Power
-
Power dissipation at IN20.10 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor6 - 70 mm²
-
Cross-section rigid conductor6 - 95 mm²
Connectivity
-
Type of connectionScrew terminal
Cover, door
-
InterlockableYes
Settings
-
Thermal protection knob setting xIN0.63, 0.8, 1
Cable
-
Cable materialCopper
Compatibility
-
Compatible with RDC AOBNo
-
Suitable for DIN RailNo
-
Suitable for distribution boardYes
Dimensions
-
Height130 mm
-
Width120 mm
-
Depth97 mm
Electrical protection
-
Instantaneous protection (li): dial setting coefficient6, 8, 10, 12
Installation, mounting
-
Mounting-/Connection PositionFront
-
Nominal tightening torque6 - 6 Nm
-
Nominal tightening torque down terminal6 - 6 Nm
-
Nominal tightening torque top terminal6 - 6 Nm
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet HMS101DC
Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 100A 50kA CTC
PDF -
ProductNotice
Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)
Instruction manual International 2023-03-08
PDF7,44 MB -
ProductBimStep
CAD file for MCCB 160A 4P
STEP files International 2026-04-15
STP1014,02 kB -
ProductECDeclaration
Declaration of conformity en-US 2026-07-14
PDF446,76 kB
More documentation