The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • MCCBs
    • Switch discon­­nectors in moulded case circuit breaker design
    • HMQ980AR
    EAN
    3250613251321
    Packaging
    1 Piece
    • Switch discon­­nectors in moulded case circuit breaker design

    Load Break Switch Disconnector h3+ PW1600 3P 1250A FTC HMQ980AR

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Load Break Switch Disconnector h3+ PW1600 3P 1250A FTC

    HMQ980AR

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Elec­trical accessories for low-­voltage compon­ents 1 products available
    • Handle for power circuit breaker 1 products available
    • Auxil­i­aries contact block 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 2 products available

    Complete your system

    • Locking inter­locking func­tions
    • Elec­trical accessories for low-­voltage compon­ents
    • Handle for power circuit breaker
    • Auxil­i­aries contact block
    • Mech­anic accessories for low-­voltage compon­ents
    • HXA039H

      Padlock (x160-P160-x250-P250-x630)

      €0.00  / *
    • HWY950HSA

      Terminal block A type 6/3 for AX, MO, FS, RTC, UV, SH, CC

      €0.00  / *
    • HXH035H

      Rotary handle switch

      €0.00  / *
    • HXH027H

      Auxiliary Switch for AX/AL/FS/AXO/AXC STATUS

      €0.00  / *
    • HYH040H

      Terminal connection FC - top/bottom 3P PW1600

      €0.00  / *
    • HYH500H

      MCCB PW1600 MOUNTING SCREWS

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      1250 A
    • Rated short-­time with­stand current Icw IEC 60947
      19.2 kA
    • Rated current at 10°C according to IEC 60947
      1250 A
    • Rated current at 15°C according to IEC 60947
      1250 A
    • Rated current at 20°C according to IEC 60947
      1250 A
    • Rated current at 25°C according to IEC 60947
      1250 A
    • Rated current at 30°C according to IEC 60947
      1250 A
    • Rated current at 35°C according to IEC 60947
      1250 A
    • Rated current at 40°C according to IEC 60947
      1250 A
    • Rated current at 45°C according to IEC 60947
      1250 A
    • Rated current at 50°C according to IEC 60947
      1250 A
    • Rated current at 55°C according to IEC 60947
      1250 A
    • Rated current at 60°C according to IEC 60947
      1250 A
    • Rated current at 65°C according to IEC 60947
      1250 A
    • Rated current at 70°C according to IEC 60947
      1250 A
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Toggle
    Voltage
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated impulse with­stand voltage Uimp
      8 kV
    Frequency
    • Frequency
      50 - 60 Hz
    Func­tions
    • Trip unit
      Switch
    Dimen­sions
    • Height
      330 mm
    • Width
      210 mm
    • Depth
      198 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2024-10-15
    PDF
    431,83 kB
    REACH declaration HMQ980AR
    PDF
    RoHS report HMQ980AR
    PDF

    Downloads

    • Image HMQ980AR  | Hager Africa

      Product Image HMQ980AR

    • Product datasheet

      Image Hager Product data sheet HMQ980AR  | Hager Africa

      Hager Product data sheet HMQ980AR

      Load Break Switch Disconnector h3+ PW1600 3P 1250A FTC

      PDF
    • Installation manual

      Image Installation manual  | Hager Africa

      Installation manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      40,05 MB
      Image QuickInstall manual  | Hager Africa

      QuickInstall manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      25,64 MB
    • Manual

      Image Technical catalogue  | Hager Africa

      Technical catalogue

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      37,95 MB
      Image User manual  | Hager Africa

      User manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Africa

      Declaration of conformity en-US 2026-07-15

      PDF
      256,24 kB
      Image UKCA DECLARATION OF CONFORMITY  | Hager Africa

      UKCA DECLARATION OF CONFORMITY

      Version of January 16, 2024

      PDF
      404,40 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HMQ801AR - Load Break Switch Disconnector h3+ PW1600 4P 800A FTC
      HMQ801AR
      Load Break Switch Disconnector h3+ PW1600 4P 800A FTC
    • 2
      HCE970H - Switch disconnector 3P 1600A 800V Ui 8kV Uimp Toggle h1600
      HCE970H
      Switch h1000 3P 1000A
    • 3
      HMQ801AR - Load Break Switch Disconnector h3+ PW1600 4P 800A FTC
      HMQ801AR
      Load Break Switch Disconnector h3+ PW1600 4P 800A FTC
    • 4
      HCF991H - Switch h1000 3P 1000A 690V Ui 800V Toggle IP4X Motor drive optional
      HCF991H
      Switch h1600 4P 1600A
    • 5
      HCJ631AR - Load Break Switch Disconnector h3 x630 4P 630A FTC
      HCJ631AR
      Load Break Switch Disconnector h3 x630 4P 630A FTC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group