The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Auto­matic transfer switches up to 1600 A
    • HIC425G
    The Hager automatic transfer switch 4x250A ensures seamless changeover between mains and backup for three-phase + neutral systems. Rated 250 A at 380-415 V, it supports up to 164 kW (AC-1 at 400 V) and achieves 50 kA conditional short-circuit rating with gG fuses. Fixed built-in 4-pole design mounts on a plate, suitable for distribution boards (not DIN rail), ideal for reliable power continuity in commercial/industrial sites.
    EAN
    3250613131791
    Packaging
    1 Piece
    • Auto­matic transfer switches up to 1600 A

    Motorized transfer switch 4P 1600A 100kA 380-415V Fixed built-in HIC425G

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motorized transfer switch 4P 1600A 100kA 380-415V Fixed built-in

    HIC425G

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 4 products available
    • Terminal cover 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Terminal cover
    • HZI411

      Voltage sensor kit HICxxxG/E 250A

      €0.00  / *
    • HZI410

      Voltage sensor kit HICxxx 125/160/200A

      €0.00  / *
    • HZ157

      BUSBAR 250A

      €0.00  / *
    • HZI010

      Selection Auto / manual key 125 - 3200A

      €0.00  / *
    • HZC204

      Terminal shrouds 4P LBS 200-400A

      €0.00  / *

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Elec­tric current
    • Rated current IN
      250 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      50 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      164000 W
    Archi­tec­ture
    • Number of poles
      4
    • Device construc­tion type
      Fixed built-in
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    • Suit­able for distri­bu­tion board
      Yes
    Install­a­tion, mounting
    • Mounting on
      Mounting plate
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Alarms, Elec­trical meas­ure­ment, On/Off status
    • Data formats
      MODBUS (RTU)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      No
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HIC425G
    PDF

    Downloads

    • Image HIC425G  | Hager Africa

      Product Image HIC425G

    • Product datasheet

      Image Hager Product data sheet HIC425G  | Hager Africa

      Hager Product data sheet HIC425G

      Automatic transfer switch 4x 250A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HIC440G - Automatic transfer switch 4P 250A 50kA 380-415V fixed built-in
      HIC440G
      Automatic transfer switch 4x 400A
    • 2
      HIC491E - Motor operator H800-H1000 24-48V DC command voltage
      HIC491E
      ATS with energy management 4x 1250A
    • 3
      HIB416M - Automatic Transfer Switch 4P 160A 415V 100kA Energy Management
      HIB416M
      Motorized transfer switch 4P 160A
    • 4
      HIC491G - Automatic transfer switch 4P 400A 50kA Fixed built-in 380-415V
      HIC491G
      Automatic transfer switch 4x 1250A
    • 5
      HIB490M - Motorized transfer switch 4P 250A 50kA 415V Fixed built-in, mounting plate
      HIB490M
      Motorized transfer switch 4P 1000A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group