The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Auto­matic transfer switches up to 1600 A
    • HIC416A
    EAN
    3250613191269
    Packaging
    1 Piece
    • Auto­matic transfer switches up to 1600 A

    Motorized changeover switch 4P 160A 400V HIC416A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motorized changeover switch 4P 160A 400V

    HIC416A

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 2 products available
    • Terminal cover 2 products available
    • Auxil­iary contact block 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Terminal cover
    • Auxil­iary contact block
    • HZI401

      Bridging bar 2x4P 160A

      0.00 €  / *
    • HZI230

      Single phase voltage sensing tap

      0.00 €  / *
    • HZI210

      Sealable cover

      0.00 €  / *
    • HZC218

      Terminal shrouds 4P LBS 100-160A

      0.00 €  / *
    • HZI300

      Auxiliary contact 1O+1F 20-160A

      0.00 €  / *
    • HZI302

      Auxiliary contact 1NO+1NC 125-630A

      0.00 €  / *

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Elec­tric current
    • Rated current
      160 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      40 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      105000 W
    Archi­tec­ture
    • Number of poles
      4
    • Device construc­tion type
      Fixed built-in
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    • Suit­able for distri­bu­tion board
      Yes
    Install­a­tion, mounting
    • Mounting on
      DIN rail, Mounting plate

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HIC416A
    PDF
    RoHS report HIC416A
    PDF

    Downloads

    • Image HIC416A  | Hager Africa

      Product Image HIC416A

    • Product datasheet

      Image Hager Product data sheet HIC416A  | Hager Africa

      Hager Product data sheet HIC416A

      Motorized changeover switch 4P 160A 400V

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-12-04

      PDF
      639,40 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HIB491M - Motorized transfer switch 4P 1250A
      HIB491M
      Motorized transfer switch 4P 1250A
    • 2
      HIC410A - Motorized changeover switch 4P 100A 400V
      HIC410A
      Motorized changeover switch 4P 100A 400V
    • 3
      HIC425E - ATS with energy management 4x 250A
      HIC425E
      ATS with energy management 4x 250A
    • 4
      HIC406A - Motorized changeover switch 4P 63A 400V
      HIC406A
      Motorized changeover switch 4P 63A 400V
    • 5
      HIB494M - Motorized transfer switch 4P 2500A
      HIB494M
      Motorized transfer switch 4P 2500A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group