The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Change-over switches
    • HI464
    EAN
    3250613190200
    Packaging
    1 Piece
    • Change-over switches

    Change-over switch 4P 1600A HI464

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Change-over switch 4P 1600A

    HI464

    • Accessories
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (7)
    • Terminal cover 1 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 2 products available
    • Auxil­iary contact block 1 products available
    • Door coup­ling handle for switchgear 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Terminal cover
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Auxil­iary contact block
    • Door coup­ling handle for switchgear
    • Switch oper­ating shaft
    • HZI205

      Terminals cover 1600A 4P

      €0.00  / *
    • HZ164

      BUSBAR FOR HI464

      €0.00  / *
    • HZ162

      BUSBAR FOR HI460

      €0.00  / *
    • HZ160

      Auxiliary contact 1NO+1NC

      €0.00  / *
    • HZI003

      Black handle FCS- LBS 800-1600A

      €0.00  / *
    • HZC106

      Shaft extension 320 mm FCS-LBS 800-1800A

      €0.00  / *
    • HZC105

      Shaft extension 200 mm FCS-LBS 800-1800A

      €0.00  / *

    Referenced by

    • HZI205

      Terminals cover 1600A 4P

      €0.00  / *

    Technical properties

    Voltage
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated impulse with­stand voltage Uimp
      12000 V
    Elec­tric current
    • Rated current IN
      1600 A
    • Rated short-­time with­stand current Icw IEC 60947
      78 kA
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      100 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      1053000 W
    • Power dissip­a­tion at IN
      488 W
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Long rotary handle
    • Type of pole
      4P
    Dimen­sions
    • Height
      288 mm
    • Width
      598 mm
    • Depth
      375 mm
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      6x 185 mm²

    Downloads

    • Image HI464  | Hager Africa

      Product Image HI464

    • Product datasheet

      Image Hager Product data sheet HI464  | Hager Africa

      Hager Product data sheet HI464

      Change-over switch 4P 1600A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HI451 - Small distributor Golf flush 1-row 12M IP40 63A transparent door
      HI451
      Change-over switch 4P 125A
    • 2
      HIM406 - Modular change-over switch 3P+N 63A
      HIM406
      Modular change-over switch 3P+N 63A
    • 3
      HI462 - Motor Operator P250 230-240VAC 50-60Hz with Auto-Reset
      HI462
      Change-over switch 4P 1250A
    • 4
      HI456 - Change-over switch 4P 400A
      HI456
      Change-over switch 4P 400A
    • 5
      HI452 - Change-over switch 4P 630A Ui 1000V Icc 50kA long rotary handle
      HI452
      Change-over switch 4P 160A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group