The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • High Power & Switching
  • Load breakers and switches
  • Change-over switches
  • HI460
  • High Power & Switching

Change-over switch 4P 800A HI460

EAN
3250613190187
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Change-over switch 4P 800A

HI460

  • Accessories
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • See more (6)
    • Terminal cover 1 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available
    • Auxil­iary contact block 1 products available
    • Door coup­ling handle for switchgear 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Terminal cover
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Auxil­iary contact block
    • Door coup­ling handle for switchgear
    • Switch oper­ating shaft
    • HZI204

      Terminals cover 800/1250A 4P

      0.00 €  / *
    • HZ162

      BUSBAR FOR HI460

      0.00 €  / *
    • HZ160

      Auxiliary contact 1NO+1NC

      0.00 €  / *
    • HZI003

      Black handle FCS- LBS 800-1600A

      0.00 €  / *
    • HZC106

      Shaft extension 320 mm FCS-LBS 800-1800A

      0.00 €  / *
    • HZC105

      Shaft extension 200 mm FCS-LBS 800-1800A

      0.00 €  / *

    Referenced by

    • HZI204

      Terminals cover 800/1250A 4P

      0.00 €  / *

    Technical properties

    Voltage
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated impulse with­stand voltage Uimp
      12000 V
    Elec­tric current
    • Rated current
      800 A
    • Rated short-­time with­stand current Icw IEC 60947
      64 kA
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      50 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      526000 W
    • Total power loss under IN
      166.80 W
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Long rotary handle
    • Type of pole
      4P
    Dimen­sions
    • Height
      321 mm
    • Width
      466 mm
    • Depth
      375 mm
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion rigid conductor
      4x 185 mm²

    Downloads

    • Image HI460  | Hager Africa

      Product Image HI460

    • Product datasheet

      Image Hager Product data sheet HI460  | Hager Africa

      Hager Product data sheet HI460

      Change-over switch 4P 800A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-12-04

      PDF
      639,40 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HIM308 - Modular change-over switch 3x80A
      HIM308
      Modular change-over switch 3x80A
    • 2
      HIM302 - Modular change-over switch 3x20A
      HIM302
      Modular change-over switch 3x20A
    • 3
      HIM406 - Modular change-over switch 3P+N 63A
      HIM406
      Modular change-over switch 3P+N 63A
    • 4
      HIM402 - Modular change-over switch 3P+N 20A
      HIM402
      Modular change-over switch 3P+N 20A
    • 5
      HIM408 - Modular change-over switch 3P+N 80A
      HIM408
      Modular change-over switch 3P+N 80A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connec­tion systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

    More about us

    Follow us!

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Ha­ger Group