Hager h3+ P160 TM ADJ 3P3D MCCB provides reliable protection for 3-phase feeders up to 160 A. Icu 25 kA at 400 V (35 kA at 230/240 V), Ue 220-690 V. Adjustable thermal 0.63-1×In and magnetic 6-10×In aid selectivity. Fixed 3-pole, toggle, IP4X, Uimp 8 kV. Screw terminals for 6-95 mm² Cu, interlockable, 10k/40k endurance, compact 130×90×97 mm. Ideal for commercial and industrial distribution boards.
EAN
3250613178048
Packaging
1 Piece
Moulded Case Circuit Breaker 4P 160A 25kA TM adjustable h3+ P160 HHS160DC
Complete your system
Optional accessories
-
Under voltage coil 8 products available -
Auxiliaries cable adaptor 2 products available -
Connection Functions 5 products available -
Auxiliaries contact block 5 products available -
Shunt release 5 products available -
Locking interlocking functions 5 products available
Complete your system
Technical properties
Electric current
-
Rated current IN160 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-235 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-235 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 660 V AC IEC 60947-26 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-26 kA
-
Rated current at 10°C according to IEC 60947192.10 A
-
Rated current at 15°C according to IEC 60947188.40 A
-
Rated current at 20°C according to IEC 60947184.60 A
-
Rated current at 25°C according to IEC 60947180.70 A
-
Rated current at 30°C according to IEC 60947176.80 A
-
Rated current at 35°C according to IEC 60947172.70 A
-
Rated current at 40°C according to IEC 60947168.60 A
-
Rated current at 45°C according to IEC 60947164.40 A
-
Rated current at 50°C according to IEC 60947160 A
-
Rated current at 55°C according to IEC 60947155.50 A
-
Rated current at 60°C according to IEC 60947150.90 A
-
Rated current at 65°C according to IEC 60947146.20 A
-
Rated current at 70°C according to IEC 60947141.20 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitTM A/A
Power
-
Power dissipation at IN42.30 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor6 - 70 mm²
-
Cross-section rigid conductor6 - 95 mm²
Connectivity
-
Type of connectionScrew terminal
Cover, door
-
InterlockableYes
Settings
-
Thermal protection knob setting xIN0.63, 0.8, 1
Cable
-
Cable materialCopper
Compatibility
-
Compatible with RDC AOBNo
-
Suitable for DIN RailNo
-
Suitable for distribution boardYes
Dimensions
-
Height130 mm
-
Width90 mm
-
Depth97 mm
Electrical protection
-
Instantaneous protection (li): dial setting coefficient6, 7, 8, 9, 10
Installation, mounting
-
Mounting-/Connection PositionFront
-
Nominal tightening torque6 - 6 Nm
-
Nominal tightening torque down terminal6 - 6 Nm
-
Nominal tightening torque top terminal6 - 6 Nm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HHS160DC
Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 160A 25kA CTC
PDF -
Instruction manual
Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)
Instruction manual International 2023-03-08
PDF7,44 MB -
STEP files
CAD file for MCCB 160A 3P
STEP files International 2026-04-15
STP886,39 kB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF446,76 kB
More documentation